Package information
| Package information | Package name | Package description | Reference | Date |
|---|---|---|---|---|
| SOT1168-1 | DFN3314-16 | plastic, thermal enhanced ultra thin small outline package; 16 terminals; 0.4 mm pitch; 3.3 mm x 1.35 mm x 0.55 mm body | 2010-03-22 |
Related documents
| File name | Title | Type | Date |
|---|---|---|---|
| AN90063 | Questions about package outline drawings | Application note | 2026-06-17 |
| Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
| SOT1168-1 | plastic, thermal enhanced ultra thin small outline package; 16 terminals; 0.4 mm pitch; 3.3 mm x 1.35 mm x 0.55 mm body | Package information | 2024-12-03 |
Products in this package
ESD protection, TVS, filtering and signal conditioning
| Type number | Description | Quick access |
|---|