Package information
| Package information | Package name | Package description | Reference | Date |
|---|---|---|---|---|
| SOT8037-1 | DFN3030-10 | DFN3030-10: Leadless plastic package; 10 terminals, body 3.0 x 3.0 x 0.75 mm | 2024-06-27 |
Related documents
| File name | Title | Type | Date |
|---|---|---|---|
| AN90063 | Questions about package outline drawings | Application note | 2026-06-17 |
| SOT8037-1 | 3D model for products with SOT8037 package | Design support | 2024-07-12 |
| SOT8037-1 | DFN3030-10: Leadless plastic package; 10 terminals, body 3.0 x 3.0 x 0.75 mm | Package information | 2024-07-09 |
| SOT8037-1_118 | DFN3030-10L; Reel pack for SMD, 13"; Q1/T1 product orientation | Packing information | 2024-07-10 |
Products in this package
Analog & Logic ICs
| Type number | Description | Quick access |
|---|---|---|
| NPS3102BGB | 12 V, 2 A to 13.5 A, 17 mΩ eFuse | |
| NPS3102AGB | 12 V, 2 A to 13.5 A, 17 mΩ eFuse |