Package information
| Package information | Package name | Package description | Reference | Date |
|---|---|---|---|---|
| SOT8105-1 | SOT23-5S | SOT23-5S (NSOT23-5): 5 pins; 2.926 mm x 1.50 mm x 1.10 mm body | 2025-01-07 |
Related documents
| File name | Title | Type | Date |
|---|---|---|---|
| AN90063 | Questions about package outline drawings | Application note | 2025-10-22 |
| SOT8105-1 | SOT23-5S (NSOT23-5): 5 pins; 2.926 mm x 1.50 mm x 1.10 mm body | Package information | 2025-01-09 |
| SOT8105-1_328 | Reel dry pack for SMD, 7"; Q2/T3 product orientation | Packing information | 2025-04-09 |
Products in this package
Analog & Logic ICs
| Type number | Description | Quick access |
|---|---|---|
| NEX91207DE-Q100 | Automotive 70 mA, 40 V tracking LDO with 5 mV tracking tolerance |