Package information
Package information | Package name | Package description | Reference | Date |
---|---|---|---|---|
SOT996-2 | XSON8 | plastic, leadless extremely thin small outline package; 8 terminals; 0.5 mm pitch; 3 mm x 2 mm x 0.5 mm body | --- (EIAJ) | 2007-12-21 |
Related documents
File name | Title | Type | Date |
---|---|---|---|
AN90063 | Questions about package outline drawings | Application note | 2025-03-12 |
Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
SOT996-2 | plastic, leadless extremely thin small outline package; 8 terminals; 0.5 mm pitch; 3 mm x 2 mm x 0.5 mm body | Package information | 2020-04-21 |
SOT996-2_125 | XSON8; Reel pack for SMD, 7''; Q3/T4 product orientation | Packing information | 2020-04-21 |
Products in this package
Analog & Logic ICs
Type number | Description | Quick access |
---|
Automotive qualified products (AEC-Q100/Q101)
Type number | Description | Quick access |
---|