Package information
| Package information | Package name | Package description | Reference | Date |
|---|---|---|---|---|
| OL-PMCM4401UPE | WLCSP4 | WLCSP4: wafer level chip-size package; 4 bumps (2 x 2) | 2016-06-28 |
Related documents
| File name | Title | Type | Date |
|---|---|---|---|
| OL-PMCM4401UPE | 3D model for products with OL-PMCM4401UPE package | Design support | 2023-03-13 |
| Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
| OL-PMCM4401UPE | WLCSP4: wafer level chip-size package; 4 bumps (2 x 2) | Package information | 2022-07-13 |
Products in this package
MOSFETs
| Type number | Description | Quick access |
|---|---|---|
| PMCM4401UPE | 20 V, P-channel Trench MOSFET |