Package information
| Package information | Package name | Package description | Reference | Date |
|---|---|---|---|---|
| SOT1430-1 | X2QFN10 | plastic, leadless extremely thin small outline package; 10 terminals; body 1.6 x 1.3 x 0.33 mm | 2015-02-10 |
Related documents
| File name | Title | Type | Date |
|---|---|---|---|
| AN90063 | Questions about package outline drawings | Application note | 2025-10-22 |
| Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
| SOT1430-1 | plastic, leadless extremely thin small outline package; 10 terminals; body 1.6 x 1.3 x 0.33 mm | Package information | 2020-04-21 |
| SOT1430-1_471 | X2QFN10; Reel sulfur barrier pack, SMD, 7" Q1/T1 standard product orientation Orderable part number ending ,471 or Z Ordering code (12NC) ending 471 | Packing information | 2020-04-21 |