Key features and benefits
- Very high DC current gain (hFE = 20000)
- High DC collector current
- VCEO from 30 V to 80 V
Key applications
- Low and high side switches
- Audio amplifiers
- Sensor amplifiers
Parametric search
Please wait, loading data... Products
| Type number | Description | Status | Quick access |
|---|---|---|---|
| BCV26-Q | PNP Darlington transistor | Production | |
| BCV27-Q | NPN Darlington transistor | Production | |
| BCV28-Q | PNP Darlington transistor | Production | |
| BCV29 | NPN Darlington transistor | Production | |
| BCV29-Q | NPN Darlington transistor | Production | |
| BCV46-Q | PNP Darlington transistor | Production | |
| BCV47-Q | NPN Darlington transistor | Production | |
| BCV48-Q | PNP Darlington transistor | Production | |
| BCV49-Q | NPN Darlington transistor | Production | |
| BSP50-Q | NPN Darlington transistor | EndOfLife | |
| BSP51-Q | NPN Darlington transistor | Production | |
| BSP52-Q | NPN Darlington transistor | Production | |
| BSP62-Q | PNP Darlington transistor | Production | |
| BST50-Q | NPN Darlington transistor | Production | |
| BST51 | NPN Darlington transistor | Production | |
| BST51-Q | NPN Darlington transistor | Production | |
| BST52-Q | NPN Darlington transistor | Production | |
| BST61-Q | PNP Darlington transistor | Production | |
| BST62-Q | PNP Darlington transistor | Production | |
| PMBTA13 | 30 V, 0.5 A NPN Darlington transistor | Production | |
| PMBTA14 | 30 V, 0.5 A NPN Darlington transistor | Production | |
| PXTA14 | NPN Darlington transistor | Production |
Marcom graphics (1) |
|||
|---|---|---|---|
| File name | Title | Type | Date |
| SOT89_mk.png | plastic, surface-mounted package; 3 leads; 1.5 mm pitch; 4.5 mm x 2.5 mm x 1.5 mm body | Marcom graphics | 2017-01-28 |
Please contact us if you have any questions. If you are in need of design support, please fill in the technical support form, we will get back to you shortly.
Please visit our engineer exchange forum or contact us for further support.