Key features and benefits
- Up to 5 A continuous current capability IF
- Low losses over the entire current range
- Ultra low forward voltage drop VF
- Less heat generated
- Low reverse current IR and power dissipation
- Increased reliability
- Integrated guard ring for stress protection
- Reduced board space
- AEC-Q101 qualified portfolio
- Increased performance from small-signal footprints
Key applications
- Power management circuits
- Various rectifier circuits
- Free wheeling diode for inductive loads in relays and motors
- Reverse polarity protection
Parametric search
Please wait, loading data... Products
| Type number | Description | Status | Quick access |
|---|---|---|---|
| SOD123W_SOD128 (Automotive) | 60 V and 100 V, 1 A to 3 A low leakage current Schottky barrier rectifiers | ACT |
|
| PMEG10010ELR-Q | 100 V, 1 A low leakage current Schottky barrier rectifier | Production | |
| PMEG10020AELP-Q | 100 V, 2 A low leakage current Schottky barrier rectifier | Production | |
| PMEG10020AELR-Q | 100 V, 2 A low leakage current Schottky barrier rectifier | Production | |
| PMEG10020ELR-Q | 100 V, 2 A low leakage current Schottky barrier rectifier | Production | |
| PMEG10030ELP-Q | 100 V, 3 A low leakage current Schottky barrier rectifier | Production | |
| PMEG6010ELR-Q | 60 V, 1 A low leakage current Schottky barrier rectifier | Production | |
| PMEG6020AELP-Q | 60 V, 2 A low leakage current Schottky barrier rectifier | Production | |
| PMEG6020AELR-Q | 60 V, 2 A low leakage current Schottky barrier rectifier | Production | |
| PMEG6020ELR-Q | 60 V, 2 A low leakage current Schottky barrier rectifier | Production | |
| PMEG6030ELP-Q | 60 V, 3 A low leakage current Schottky barrier rectifier | Production | |
| 1PS70SB20-Q | Schottky barrier diode | Production | |
| 1PS74SB23-Q | Schottky barrier diode | Production | |
| BAT120A-Q | Schottky barrier double diodes | Production | |
| BAT120C-Q | Schottky barrier double diodes | Production | |
| BAT120S-Q | Schottky barrier double diodes | Production | |
| BAT160S-Q | Schottky barrier double diode | Production | |
| BAT165A-Q | 40 V, 0.75 A medium power Schottky barrier rectifier | Production | |
| BAT46GW-Q | 100 V, 250 mA Schottky barrier diode | Production | |
| BAT720-Q | Schottky barrier diode | Production | |
| BAT760-Q | Medium power Schottky barrier single diode | Production | |
| PMEG030V030EPD | 30 V, 3 A low VF MEGA Schottky barrier rectifier | Production | |
| PMEG030V030EPE-Q | 30 V, 3 A low VF Schottky barrier rectifier | Production | |
| PMEG030V050EPD | 30 V, 5 A low VF MEGA Schottky barrier rectifier | Production | |
| PMEG030V050EPE-Q | 30 V, 5 A low VF Schottky barrier rectifier | Production | |
| PMEG040V030EPD | 40 V, 3 A low VF MEGA Schottky barrier rectifier | Production | |
| PMEG040V030EPE-Q | 40 V, 3 A low VF Schottky barrier rectifier | Production | |
| PMEG040V050EPD | 40 V, 5 A low VF MEGA Schottky barrier rectifier | Production | |
| PMEG040V050EPE-Q | 40 V, 5 A low VF Schottky barrier rectifier | Production | |
| PMEG045T030EPD | 45 V, 3 A low VF Trench MEGA Schottky barrier rectifier | Production | |
| PMEG045T050EPD | 45 V, 5 A low VF Trench MEGA Schottky barrier rectifier | Production | |
| PMEG045T100EPD | 45 V, 10 A low VF Trench MEGA Schottky barrier rectifier | Production | |
| PMEG045T100EPE-Q | 45 V, 10 A low VF Trench Schottky barrier rectifier | Production | |
| PMEG045T150EIPD | 45 V, 15 A low VF Trench MEGA Schottky barrier rectifier | Production | |
| PMEG045T150EPD | 45 V, 15 A low VF Trench MEGA Schottky barrier rectifier | Production | |
| PMEG045V050EPD | 45 V, 5 A low VF MEGA Schottky barrier rectifier | Production | |
| PMEG045V050EPE-Q | 45 V, 5 A low VF Schottky barrier rectifier | Production | |
| PMEG045V100EIPE-Q | 45 V, 10 A low VF Schottky barrier rectifier | Production | |
| PMEG045V100EPD | 45 V, 10 A low VF MEGA Schottky barrier rectifier | Production | |
| PMEG045V100EPE-Q | 45 V, 10 A low VF Schottky barrier rectifier | Production | |
| PMEG045V150EPD | 45 V, 15 A low VF MEGA Schottky barrier rectifier | Production | |
| PMEG045V150EPE-Q | 45 V, 15 A low VF Schottky barrier rectifier | Production | |
| PMEG050T150EIPD | 50 V, 15 A low VF Trench MEGA Schottky barrier rectifier | Production | |
| PMEG050T150EPD | 50V, 15 A low VF Trench MEGA Schottky barrier rectifier | Production | |
| PMEG050V030EPD | 50 V, 3 A low VF MEGA Schottky barrier rectifier | Production | |
| PMEG050V030EPE-Q | 50 V, 3 A low VF Schottky barrier rectifier | Production | |
| PMEG050V150EPD | 50 V, 15 A low VF MEGA Schottky barrier rectifier | Production | |
| PMEG050V150EPE-Q | 50 V, 15 A low VF Schottky barrier rectifier | Production | |
| PMEG060T030ELPE-Q | 60 V, 3 A low leakage current Trench Schottky barrier rectifier | Production | |
| PMEG060T050ELPE-Q | 60 V, 5 A low leakage current Trench Schottky barrier rectifier | Production | |
| PMEG060V030EPD | 60 V, 3 A low VF MEGA Schottky barrier rectifier | Production | |
| PMEG060V030EPE-Q | 60 V, 3 A low VF Schottky barrier rectifier | Production | |
| PMEG060V050EPD | 60 V, 5 A low VF MEGA Schottky barrier rectifier | Production | |
| PMEG060V050EPE-Q | 60 V, 5 A low VF Schottky barrier rectifier | Production | |
| PMEG060V100EPD | 60 V, 10 A low VF MEGA Schottky barrier rectifier | Production | |
| PMEG060V100EPE-Q | 60 V, 10 A low VF Schottky barrier rectifier | Production | |
| PMEG10010CELXD-Q | 100 V, 1 A low leakage current Schottky barrier rectifier | Production | |
| PMEG10010ELXD-Q | 100 V, 1 A Low leakage current Schottky barrier rectifier | Production | |
| PMEG10010ELXE-Q | 100 V, 1 A low leakage current Schottky barrier rectifier | Production | |
| PMEG10020ELXD-Q | 100 V, 2 A low leakage current Schottky barrier rectifier | Production | |
| PMEG10020ELXE-Q | 100 V, 2 A low leakage current Schottky barrier rectifier | Production | |
| PMEG10030CELP-Q | 100 V, 3 A low leakage current Schottky barrier rectifier | Production | |
| PMEG10050ELP-Q | 100 V, 5 A low leakage current Schottky barrier rectifier | Production | |
| PMEG100T030ELPE-Q | 100 V, 3 A low leakage current Trench Schottky barrier rectifier | Production | |
| PMEG100T050ELPE-Q | 100 V, 5 A low leakage current Trench Schottky barrier rectifier | Production | |
| PMEG100T080ELPE-Q | 100 V, 8 A low leakage current Trench Schottky barrier rectifier | Production | |
| PMEG100T100ELPE-Q | 100 V, 10 A low leakage current Trench Schottky barrier rectifier | Production | |
| PMEG100T10ELR-Q | 100 V, 1 A low leakage current Trench Schottky barrier rectifier | Production | |
| PMEG100T10ELXD-Q | 100 V, 1 A Trench Schottky barrier rectifier | Production | |
| PMEG100T20ELP-Q | 100 V, 2 A low leakage current Trench Schottky barrier rectifier | Production | |
| PMEG100T20ELR-Q | 100 V, 2 A low leakage current Trench Schottky barrier rectifier | Production | |
| PMEG100T20ELXD-Q | 100 V, 2 A Trench Schottky barrier rectifier | Production | |
| PMEG100T30ELP-Q | 100 V, 3 A low leakage current Trench Schottky barrier rectifier | Production | |
| PMEG100T30ELR-Q | 100 V, 3 A low leakage current Trench Schottky barrier rectifier | Production | |
| PMEG100T50ELP-Q | 100 V, 5 A low leakage current Trench Schottky barrier rectifier | Production | |
| PMEG100V060ELPD | 100 V, 6 A low leakage current Schottky barrier rectifier | Production | |
| PMEG100V060ELPE-Q | 100 V, 6 A low leakage current Schottky barrier rectifier | Production | |
| PMEG100V080ELPD | 100 V, 8 A low leakage current Schottky barrier rectifier | Production | |
| PMEG100V080ELPE-Q | 100 V, 8 A low leakage current Schottky barrier rectifier | Production | |
| PMEG100V100ELPD | 100 V, 10 A low leakage current Schottky barrier rectifier | Production | |
| PMEG100V100ELPE-Q | 100 V, 10 A low leakage current Schottky barrier rectifier | Production | |
| PMEG1020EA-Q | 2 A ultra low VF Schottky barrier rectifier | Production | |
| PMEG1020EH-Q | 10 V, 2 A ultra low VF Schottky barrier rectifier | Production | |
| PMEG1020EJ-Q | 10 V, 2 A ultra low VF Schottky barrier rectifier | Production | |
| PMEG1030EH-Q | 10 V, 3 A ultra low VF Schottky barrier rectifier | Production | |
| PMEG1030EJ-Q | 10 V, 3 A ultra low VF Schottky barrier rectifier | Production | |
| PMEG2005AEA-Q | 20 V, 0.5 A very low VF Schottky barrier rectifier | Production | |
| PMEG2005AEL-Q | 20 V, 0.5 A ultra low VF Schottky barrier rectifier | Production | |
| PMEG2005AELD-Q | 20 V, 0.5 A low VF Schottky barrier rectifier | Production | |
| PMEG2005BELD-Q | 20 V, 0.5 A low VF MEGA Schottky barrier rectifier | Production | |
| PMEG2005EB-Q | 20 V, 500 mA low VF Schottky barrier diode | Production | |
| PMEG2005EGW-Q | 20 V, 0.5 A low VF MEGA Schottky barrier rectifier | Production | |
| PMEG2005EH-Q | 20 V, 0.5 A very low VF MEGA Schottky barrier rectifier | Production | |
| PMEG2005EJ-Q | 20 V, 0.5 A very low VF MEGA Schottky barrier rectifier | Production | |
| PMEG2005EL-Q | 20 V, 0.5 A very low VF Schottky barrier rectifier | Production | |
| PMEG2005ELD-Q | 20 V, 0.5 A low VF Schottky barrier rectifier | Production | |
| PMEG2005EPK-Q | 20 V, 0.5 A low VF Schottky barrier rectifier | Production | |
| PMEG2005ET-Q | 20 V, 0.5 A very low VF MEGA Schottky barrier rectifier | Production | |
| PMEG2010AEB-Q | 20 V, 1 A low VF MEGA Schottky barrier rectifier | Production | |
| PMEG2010AEH-Q | 20 V, 1 A very low VF Schottky barrier rectifier | Production | |
| PMEG2010AEJ-Q | 20 V, 1 A very low VF Schottky barrier rectifier | Production | |
| PMEG2010AET-Q | 20 V, 1 A very low VF Schottky barrier rectifier | Production | |
| PMEG2010BEA-Q | 1 A very low VF Schottky barrier rectifier | Production | |
| PMEG2010BELD-Q | 20 V, 1 A low VF MEGA Schottky barrier rectifier | Production | |
| PMEG2010BER-Q | 20 V, 1 A low Vf Schottky barrier rectifier | Production | |
| PMEG2010EA-Q | 20 V, 1 A low VF Schottky barrier diode | Production | |
| PMEG2010EH-Q | 20 V, 1 A very low VF Schottky barrier rectifier | Production | |
| PMEG2010EJ-Q | 20 V, 1 A very low VF Schottky barrier rectifier | Production | |
| PMEG2010EPA-Q | 20 V, 1 A low VF Schottky barrier rectifier | Production | |
| PMEG2010EPAS-Q | 20 V, 1 A low VF Schottky barrier rectifier | Production | |
| PMEG2010EPK-Q | 20 V, 1 A low VF Schottky barrier rectifier | Production | |
| PMEG2010ER-Q | 1 A low VF MEGA Schottky barrier rectifier | Production | |
| PMEG2010ET-Q | 20 V, 1 A very low VF Schottky barrier rectifier | Production | |
| PMEG2010EXD-Q | 20 V, 1 A low VF Schottky barrier rectifier | Production | |
| PMEG2015EA-Q | 20 V, 1.5 A low VF Schottky barrier diode | Production | |
| PMEG2015EH-Q | 20 V, 1.5 A very low VF Schottky barrier rectifier | Production | |
| PMEG2015EJ-Q | 20 V, 1.5 A very low VF Schottky barrier rectifier | Production | |
| PMEG2015EPK-Q | 20 V, 1.5 A low VF Schottky barrier rectifier | Production | |
| PMEG2020AEA-Q | 20 V, 2 A very low VF Schottky barrier rectifier | Production | |
| PMEG2020CER-Q | 20 V, 2 A Schottky barrier rectifier | Production | |
| PMEG2020CPA-Q | 20 V, 2 A low VF dual Schottky barrier rectifier | Production | |
| PMEG2020EH-Q | 20 V, 2 A very low VF Schottky barrier rectifier | Production | |
| PMEG2020EJ-Q | 20 V, 2 A very low VF Schottky barrier rectifier | Production | |
| PMEG2020EPA-Q | 20 V, 2 A low VF Schottky barrier rectifier | Production | |
| PMEG2020EPAS-Q | 20 V, 2 A low VF Schottky barrier rectifier | Production | |
| PMEG2020EPK-Q | 20 V, 2 A low VF Schottky barrier rectifier | Production | |
| PMEG2020EXD-Q | 20 V, 2 A low VF Schottky barrier rectifier | Production | |
| PMEG2030CER-Q | 20 V, 3 A Schottky barrier rectifier | Production | |
| PMEG3002AEB-Q | 30 V, 200 mA low VF Schottky barrier diode | Production | |
| PMEG3002AEL | 30 V, 0.2 A very low VF Schottky barrier rectifier | Production | |
| PMEG3002AELD-Q | 30 V, 0.2 A low VF Schottky barrier rectifier | Production | |
| PMEG3002EJ-Q | 30 V, 200 mA low VF Schottky barrier rectifier | Production | |
| PMEG3005AEA-Q | Very low VF Schottky barrier rectifier | Production | |
| PMEG3005EB-Q | 30 V, 0.5 A very low VF Schottky barrier rectifier | Production | |
| PMEG3005EGW-Q | 30 V, 0.5 A low VF Schottky barrier rectifier | Production | |
| PMEG3005EH-Q | 30 V, 0.5 A very low VF MEGA Schottky barrier rectifier | Production | |
| PMEG3005EJ-Q | 30 V, 0.5 A very low VF MEGA Schottky barrier rectifier | Production | |
| PMEG3005EL-Q | 30 V, 0.5 A very low VF Schottky barrier rectifier | Production | |
| PMEG3005ELD-Q | 0.5 A low VF Schottky barrier rectifier | Production | |
| PMEG3005ET-Q | 30 V, 0.5 A very low VF MEGA Schottky barrier rectifier | Production | |
| PMEG3010BEA-Q | 1 A low VF MEGA Schottky barrier rectifier | Production | |
| PMEG3010BEP-Q | 30 V, 1 A low VF Schottky barrier rectifier | Production | |
| PMEG3010BER-Q | 30 V, 1 A low VF Schottky barrier rectifier | Production | |
| PMEG3010CEH-Q | 30 V, 1 A very low VF Schottky barrier rectifier | Production | |
| PMEG3010CEJ-Q | 30 V, 1 A very low VF Schottky barrier rectifier | Production | |
| PMEG3010EB-Q | 30 V, 1 A very low VF Schottky barrier rectifier | Production | |
| PMEG3010EGW-Q | 30 V, 1 A low VF Schottky barrier rectifier | Production | |
| PMEG3010EH-Q | 1 A very low VF Schottky barrier rectifier | Production | |
| PMEG3010EJ-Q | 1 A very low VF Schottky barrier rectifier | Production | |
| PMEG3010EP-Q | 30 V, 1 A low VF MEGA Schottky barrier rectifier | Production | |
| PMEG3010ER-Q | 30 V, 1 A low VF MEGA Schottky barrier rectifier | Production | |
| PMEG3010ET-Q | 1 A very low VF Schottky barrier rectifier | Production | |
| PMEG3010EXD-Q | 30 V, 1 A low VF Schottky barrier rectifier | Production | |
| PMEG3010EXE-Q | 30 V, 1 A Schottky barrier rectifier | Production | |
| PMEG3015EH-Q | 30 V, 1.5 A ultra low VF Schottky barrier rectifiers | Production | |
| PMEG3015EJ-Q | 30 V, 1.5 A ultra low VF Schottky barrier rectifier | Production | |
| PMEG3020BEP-Q | 30 V, 2 A low VF Schottky barrier rectifier | Production | |
| PMEG3020BER-Q | 30 V, 2 A low VF Schottky barrier rectifier | Production | |
| PMEG3020CEP-Q | 30 V, 2 A low VF MEGA Schottky barrier rectifier | Production | |
| PMEG3020CER-Q | 30 V, 2 A Schottky barrier rectifier | Production | |
| PMEG3020CPA-Q | 30 V, 2 A low VF dual Schottky barrier rectifier | Production | |
| PMEG3020DEP-Q | 30 V, 2 A low VF Schottky barrier rectifier | Production | |
| PMEG3020EGW-Q | 30 V, 2 A low VF Schottky barrier rectifier | Production | |
| PMEG3020EH-Q | 30 V, 2 A ultra low VF Schottky barrier rectifier | Production | |
| PMEG3020EJ-Q | 30 V, 2 A ultra low VF Schottky barrier rectifier | Production | |
| PMEG3020EP-Q | 30 V, 2 A low VF MEGA Schottky barrier rectifier | Production | |
| PMEG3020EPA-Q | 30 V, 2 A low VF Schottky barrier rectifier | Production | |
| PMEG3020EPAS-Q | 30 V, 2 A low VF Schottky barrier rectifier | Production | |
| PMEG3020ER-Q | 30 V, 2 A low VF MEGA Schottky barrier rectifier | Production | |
| PMEG3020EXD-Q | 30 V, 2 A low VF Schottky barrier rectifier | Production | |
| PMEG3020EXE-Q | 30 V, 2 A Schottky barrier rectifier | Production | |
| PMEG3030BEP-Q | 30 V, 3 A low VF Schottky barrier rectifier | Production | |
| PMEG3030CEP-Q | 30 V, 3 A low VF Schottky barrier rectifier | Production | |
| PMEG3030CER-Q | 30 V, 3 A Schottky barrier rectifier | Production | |
| PMEG3030EP-Q | 3 A low VF MEGA Schottky barrier rectifier | Production | |
| PMEG3030EXE-Q | 30 V, 3 A Schottky barrier rectifier | Production | |
| PMEG3050BEP-Q | 30 V, 5 A low VF Schottky barrier rectifier | Production | |
| PMEG3050CEP-Q | 30 V, 5 A low VF Schottky barrier rectifier | Production | |
| PMEG3050EP-Q | 30 V, 5 A low VF MEGA Schottky barrier rectifier | Production | |
| PMEG4002EB-Q | 200 mA very low VF MEGA Schottky barrier rectifier | Production | |
| PMEG4002EJ-Q | 40 V, 200 mA low VF Schottky barrier rectifier | Production | |
| PMEG4002EL-Q | 40 V, 0.2 A low Vf MEGA Schottky barrier rectifier | Production | |
| PMEG4002ELD-Q | 40 V, 0.2 A low VF Schottky barrier rectifier | Production | |
| PMEG4005AEA-Q | Very low VF MEGA Schottky barrier rectifier | Production | |
| PMEG4005CEA-Q | 40 V, 0.5 A low VF Schottky barrier rectifier | Production | |
| PMEG4005CEJ-Q | 40 V, 0.5 A low VF Schottky barrier rectifier | Production | |
| PMEG4005EGW-Q | 40 V, 0.5 A low VF MEGA Schottky barrier rectifier | Production | |
| PMEG4005EH-Q | 40 V, 0.5 A very low VF MEGA Schottky barrier rectifier | Production | |
| PMEG4005EJ-Q | 40 V, 0.5 A very low VF MEGA Schottky barrier rectifier | Production | |
| PMEG4005EPK-Q | 40 V, 0.5 A low VF Schottky barrier rectifier | Production | |
| PMEG4005ET-Q | 40 V, 0.5 A very low VF MEGA Schottky barrier rectifier | Production | |
| PMEG4010BEA-Q | 1 A very low VF MEGA Schottky barrier rectifier | Production | |
| PMEG4010CEA-Q | 40 V, 1 A low VF Schottky barrier rectifier | Production | |
| PMEG4010CEGW-Q | 40 V, 1 A low VF Schottky barrier rectifier | Production | |
| PMEG4010CEH-Q | 40 V, 1 A very low VF Schottky barrier rectifier | Production | |
| PMEG4010CEJ-Q | 40 V, 1 A very low VF MEGA Schottky barrier rectifier | Production | |
| PMEG4010CPA-Q | 40 V, 1 A low VF dual Schottky barrier rectifier | Production | |
| PMEG4010CPAS-Q | 40 V, 1 A low VF dual Schottky barrier rectifier | Production | |
| PMEG4010EGW-Q | 40 V, 1 A low VF MEGA Schottky barrier rectifier | Production | |
| PMEG4010EH-Q | 40 V, 1 A very low VF Schottky barrier rectifier | Production | |
| PMEG4010EJ-Q | 40 V, 1 A very low VF Schottky barrier rectifier | Production | |
| PMEG4010EP-Q | 40 V, 1 A low VF Schottky barrier rectifier | Production | |
| PMEG4010EPK-Q | 40 V, 1 A low VF Schottky barrier rectifier | Production | |
| PMEG4010ER-Q | 40 V, 1 A low VF Schottky barrier rectifier | Production | |
| PMEG4010ET-Q | 40 V, 1 A very low VF Schottky barrier rectifier | Production | |
| PMEG4010ETP-Q | High temperature 40 V, 1 A low VF Schottky barrier rectifier | Production | |
| PMEG4010ETR-Q | High temperature 40 V, 1 A low VF Schottky barrier rectifier | Production | |
| PMEG4010EXD-Q | 40 V, 1 A Schottky barrier rectifier | Production | |
| PMEG4010EXE-Q | 40 V, 1 A Schottky barrier rectifier | Production | |
| PMEG4015EPK-Q | 40 V, 1.5 A low VF Schottky barrier rectifier | Production | |
| PMEG4020CER-Q | 40 V, 2 A Schottky barrier rectifier | Production | |
| PMEG4020EP-Q | 40 V, 2 A low VF Schottky barrier rectifier | Production | |
| PMEG4020EPA-Q | 40 V, 2 A low VF Schottky barrier rectifier | Production | |
| PMEG4020EPAS-Q | 40 V, 2 A low VF Schottky barrier rectifier | Production | |
| PMEG4020EPK-Q | 40 V, 2 A low VF Schottky barrier rectifier | Production | |
| PMEG4020ER-Q | 40 V, 2 A low VF Schottky barrier rectifier | Production | |
| PMEG4020ETP-Q | High temperature 40 V, 2 A low VF Schottky barrier rectifier | Production | |
| PMEG4020ETR-Q | High temperature 40 V, 2 A low VF Schottky barrier rectifier | Production | |
| PMEG4020EXD-Q | 40 V, 2 A low VF Schottky barrier rectifier | Production | |
| PMEG4020EXE-Q | 40 V, 2 A Schottky barrier rectifier | Production | |
| PMEG4030AEXE-Q | 40 V, 3 A Schottky barrier rectifier | Production | |
| PMEG4030CEP-Q | 40 V, 3 A low VF Schottky barrier rectifier | Production | |
| PMEG4030CER-Q | 40 V, 3 A Schottky barrier rectifier | Production | |
| PMEG4030EP-Q | 40 V, 3 A low VF Schottky barrier rectifier | Production | |
| PMEG4030ER-Q | 40 V, 3 A low VF Schottky barrier rectifier | Production | |
| PMEG4030ETP-Q | High temperature 40 V, 3 A low VF Schottky barrier rectifier | Production | |
| PMEG4030ETR-Q | High temperature 40 V, 3 A low VF Schottky barrier rectifier | Production | |
| PMEG4030EXE-Q | 40 V, 3 A Schottky barrier rectifier | Production | |
| PMEG4050CEP-Q | 40 V, 5 A low VF Schottky barrier rectifier | Production | |
| PMEG4050EP-Q | 40 V, 5 A low VF Schottky barrier rectifier | Production | |
| PMEG4050ETP-Q | 40 V, 5 A low VF Schottky barrier rectifier | Production | |
| PMEG40T10ER-Q | 40 V, 1 A low VF Trench MEGA Schottky barrier rectifier | Production | |
| PMEG40T20EP-Q | 40 V, 2 A low VF Trench MEGA Schottky barrier rectifier | Production | |
| PMEG40T20ER-Q | 40 V, 2 A low VF Trench MEGA Schottky barrier rectifier | Production | |
| PMEG40T30EP-Q | 40 V, 3 A low VF Trench MEGA Schottky barrier rectifier | Production | |
| PMEG40T30ER-Q | 40 V, 3 A low Trench MEGA Schottky barrier rectifier | Production | |
| PMEG40T50EP-Q | 40 V, 5 A low VF Trench MEGA Schottky barrier rectifier | Production | |
| PMEG45T10EXD-Q | 45 V, 1 A Trench MEGA Schottky barrier rectifier | Production | |
| PMEG45T20EXD-Q | 45 V, 2 A Trench MEGA Schottky barrier rectifier | Production | |
| PMEG6002EB-Q | 60 V, 0.2 A very low VF MEGA Schottky barrier rectifier | Production | |
| PMEG6002EJ-Q | 200 mA low Vf MEGA Schottky barrier rectifier | Production | |
| PMEG6002ELD-Q | 60 V, 0.2 A low VF Schottky barrier rectifier | Production | |
| PMEG6010AED | Low VF (MEGA) Schottky barrier diode | EndOfLife | |
| PMEG6010CEGW-Q | 60 V, 1 A Low VF Schottky barrier rectifier | Production | |
| PMEG6010CEH-Q | 60 V, 1 A very low VF Schottky barrier rectifier | Production | |
| PMEG6010CEJ-Q | 60 V, 1 A very low VF Schottky barrier rectifier | Production | |
| PMEG6010CPA-Q | 60 V, 1 A low VF dual Schottky barrier rectifier | Production | |
| PMEG6010ELXD-Q | 60 V, 1 A low leakage current Schottky barrier rectifier | Production | |
| PMEG6010EP-Q | 60 V, 1 A low VFSchottky barrier rectifier | Production | |
| PMEG6010ER-Q | 60 V, 1 A low VF Schottky barrier rectifier | Production | |
| PMEG6010ETR-Q | High temperature 60 V, 1 A low VF Schottky barrier rectifier | Production | |
| PMEG6010EXD-Q | 40 V, 1 A low VF Schottky barrier rectifier | Production | |
| PMEG6010EXE-Q | 60 V, 1 A Schottky barrier rectifier | Production | |
| PMEG6020CER-Q | 60 V, 2 A Schottky barrier rectifier | Production | |
| PMEG6020ELXD-Q | 60 V, 2 A low leakage current Schottky barrier rectifier | Production | |
| PMEG6020EP-Q | 60 V, 2 A low VF Schottky barrier rectifier | Production | |
| PMEG6020EPA-Q | 60 V, 2 A low VF Schottky barrier rectifier | Production | |
| PMEG6020EPAS-Q | 60 V, 2 A low VF Schottky barrier rectifier | Production | |
| PMEG6020ER-Q | 60 V, 2 A low VF Schottky barrier rectifier | Production | |
| PMEG6020ETP-Q | High-temperature 60 V, 2 A Schottky barrier rectifier | Production | |
| PMEG6020ETR-Q | High temperature 60 V, 2 A low VF Schottky barrier rectifier | Production | |
| PMEG6020EXD-Q | 60 V, 2 A Schottky barrier rectifier | Production | |
| PMEG6020EXE-Q | 60 V, 2 A Schottky barrier rectifier | Production | |
| PMEG6030AEXE-Q | 60 V, 3 A Schottky barrier rectifier | Production | |
| PMEG6030CELP-Q | 60 V, 3 A low leakage current Schottky barrier rectifier | Production | |
| PMEG6030CEP-Q | 60 V, 3 A low VF Schottky barrier rectifier | Production | |
| PMEG6030CER-Q | 60 V, 3 A Schottky barrier rectifier | Production | |
| PMEG6030EP-Q | 60 V, 3 A low VF Schottky barrier rectifier | Production | |
| PMEG6030ETP-Q | High-temperature 60 V, 3 A Schottky barrier rectifier | Production | |
| PMEG6030EVP-Q | 60 V, 3 A Schottky barrier rectifier | Production | |
| PMEG6030EXE-Q | 60 V, 3 A Schottky barrier rectifier | Production | |
| PMEG6045ETP-Q | High-temperature 60 V, 4.5 A Schottky barrier rectifier | Production | |
| PMEG6050CEP-Q | 60 V, 5 A low VF Schottky barrier rectifier | Production | |
| PMEG6050ELP-Q | 60 V, 5 A low leakage current Schottky barrier rectifier | Production | |
| PMEG60T10ELP-Q | 60 V, 1 A low leakage current Trench MEGA Schottky barrier rectifier | Production | |
| PMEG60T10ELR-Q | 60 V, 1 A low leakage current Trench MEGA Schottky barrier rectifier | Production | |
| PMEG60T10ELXD-Q | 60 V, 1 A Trench Schottky barrier rectifier | Production | |
| PMEG60T20ELP-Q | 60 V, 2 A low leakage current Trench MEGA Schottky barrier rectifier | Production | |
| PMEG60T20ELR-Q | 60 V, 2 A low leakage current Trench MEGA Schottky barrier rectifier | Production | |
| PMEG60T20ELXD-Q | 60 V, 2 A Trench Schottky barrier rectifier | Production | |
| PMEG60T30ELP-Q | 60 V, 3 A low leakage current Trench MEGA Schottky barrier rectifier | Production | |
| PMEG60T30ELR-Q | 60 V, 3 A low leakage current Trench MEGA Schottky barrier rectifier | Production | |
| PMEG60T50ELP-Q | 60 V, 5 A low leakage current Trench MEGA Schottky barrier rectifier | Production | |
| PRLL5818 | Schottky barrier diodes | EndOfLife |
Marcom graphics (1) |
|||
|---|---|---|---|
| File name | Title | Type | Date |
| CFP15_SOT1289_mk.png | plastic, thermal enhanced ultra thin SMD package; 3 terminals; 2.13 mm pitch; 5.8 x 4.3 x 0.78 mm body | Marcom graphics | 2017-01-28 |
Please contact us if you have any questions. If you are in need of design support, please fill in the technical support form, we will get back to you shortly.
Please visit our engineer exchange forum or contact us for further support.