
Register once, drag and drop ECAD models into your CAD tool and speed up your design.
Click here for more informationPRLL5818
Schottky barrier diodes
The PRLL5817 to PRLL5819 types are Schottky barrier diodes fabricated in planar technology, and encapsulated in SOD87 hermetically sealed glass SMD packages incorporating ImplotecTM 1 technology.
1) Implotec is a trademark of Philips.
Features and benefits
- Low switching losses
- Fast recovery time
- Guard ring protected
- Hermetically sealed glass SMD package.
Applications
- Low power, switched-mode power supplies
- Rectifying
- Polarity protection.
Parametrics
Type number | Package version | Package name | Size (mm) |
---|---|---|---|
PRLL5818 | SOD87 | MELF | 3.5 x 2.1 |
Package
All type numbers in the table below are discontinued.
Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
---|---|---|---|---|---|---|---|
PRLL5818 | PRLL5818,115 (933968010115) |
Obsolete |
![]() MELF (SOD87) |
SOD87 | SOD87_115 | ||
PRLL5818/G,115 (934058468115) |
Obsolete | SOD87_115 |
Environmental information
All type numbers in the table below are discontinued.
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
---|---|---|---|---|
PRLL5818 | PRLL5818,115 | PRLL5818 |
|
![]() |
PRLL5818 | PRLL5818/G,115 | PRLL5818 |
|
![]() |
Documentation (5)
File name | Title | Type | Date |
---|---|---|---|
PRLL5817_18_19 | Schottky barrier diodes | Data sheet | 1999-04-21 |
AN90063 | Questions about package outline drawings | Application note | 2025-10-22 |
Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
SOD87 | glass, hermetically sealed glass surface mounted package; 2 terminals; 3.5 mm x 2.1 mm body | Package information | 2020-04-21 |
PRLL5818 | PRLL5818 SPICE model | SPICE model | 2012-06-08 |
Support
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
Longevity
The Nexperia Longevity Program is aimed to provide our customers information from time to time about the expected time that our products can be ordered. The NLP is reviewed and updated regularly by our Executive Management Team. View our longevity program here.
Models
File name | Title | Type | Date |
---|---|---|---|
PRLL5818 | PRLL5818 SPICE model | SPICE model | 2012-06-08 |
How does it work?
The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.