Key features and benefits
- Broad range in many different packages
- Single and integrated version offers the best solution for all automotive applications
- All parts AEC-Q101 qualified
- Integrated solution helps optimize board layout and reduce board space
Key applications
- Power management systems
- ABS
- Airbag
- Dashboard
- Infotainment systems
Parametric search
Please wait, loading data... Products
| Type number | Description | Status | Quick access |
|---|---|---|---|
| BC54PA-Q series | 45 V, 1 A NPN medium power transistors | ACT |
|
| BC54-10PA-Q | 45 V, 1 A NPN medium power transistors | Production | |
| BC54-16PA-Q | 45 V, 1 A NPN medium power transistors | Production | |
| BC54PA-Q | 45 V, 1 A NPN medium power transistors | Production | |
| BC816H-Q Series | 80 V, 500 mA NPN general-purpose transistors | ACT |
|
| BC816-16H-Q | 80 V, 500 mA NPN general-purpose transistors | Production | |
| BC816-25H-Q | 80 V, 500 mA NPN general-purpose transistors | Production | |
| BC817-Q series | 45 V, 500 mA NPN general-purpose transistors | ACT |
|
| BC817-16-Q | 45 V, 500 mA NPN general-purpose transistors | Production | |
| BC817-25-Q | 45 V, 500 mA NPN general-purpose transistors | Production | |
| BC817-40-Q | 45 V, 500 mA NPN general-purpose transistors | Production | |
| BC817-Q | 45 V, 500 mA NPN general-purpose transistors | Production | |
| BC817KH-Q Series | 45 V, 500 mA NPN general-purpose transistors | ACT |
|
| BC817K-16H-Q | 45 V, 500 mA NPN general-purpose transistors | Production | |
| BC817K-25H-Q | 45 V, 500 mA NPN general-purpose transistors | Production | |
| BC817K-40H-Q | 45 V, 500 mA NPN general-purpose transistors | Production | |
| BC817QBH-Q series (automotive) | 45 V, 500 mA NPN general-purpose transistors | ACT |
|
| BC817-16QBH-Q | 45 V, 500 mA NPN general-purpose transistors | Production | |
| BC817-25QBH-Q | 45 V, 500 mA NPN general-purpose transistors | Production | |
| BC817-40QBH-Q | 45 V, 500 mA NPN general-purpose transistors | Production | |
| BC817QCH-Q series (automotive) | 45 V, 500 mA NPN general-purpose transistors | ACT |
|
| BC817-16QCH-Q | 45 V, 500 mA NPN general-purpose transistors | Production | |
| BC817-25QCH-Q | 45 V, 500 mA NPN general-purpose transistors | Production | |
| BC817-40QCH-Q | 45 V, 500 mA NPN general-purpose transistors | Production | |
| BC817W-Q series | 45 V, 500 mA NPN general-purpose transistors | ACT |
|
| BC817-16W-Q | 45 V, 500 mA NPN general-purpose transistors | Production | |
| BC817-25W-Q | 45 V, 500 mA NPN general-purpose transistors | Production | |
| BC817-40W-Q | 45 V, 500 mA NPN general-purpose transistors | Production | |
| BC817W-Q | 45 V, 500 mA NPN general-purpose transistors | Production | |
| BC846X-Q Series | 65 V, 100 mA NPN general-purpose transistors | ACT |
|
| BC846-Q | 65 V, 100 mA NPN general-purpose transistors | Production | |
| BC846A-Q | 65 V, 100 mA NPN general-purpose transistors | Production | |
| BC846B-Q | 65 V, 100 mA NPN general-purpose transistors | Production | |
| BC846XW-Q Series | 65 V, 100 mA NPN general-purpose transistors | ACT |
|
| BC846AW-Q | 65 V, 100 mA NPN general-purpose transistors | Production | |
| BC846BW-Q | 65 V, 100 mA NPN general-purpose transistors | Production | |
| BC846W-Q | 65 V, 100 mA NPN general-purpose transistors | Production | |
| BC847x-Q series | 45 V, 100 mA NPN general-purpose transistors | ACT |
|
| BC847-Q | 45 V, 100 mA NPN general-purpose transistors | Production | |
| BC847A-Q | 45 V, 100 mA NPN general-purpose transistors | Production | |
| BC847B-Q | 45 V, 100 mA NPN general-purpose transistors | Production | |
| BC847C-Q | 45 V, 100 mA NPN general-purpose transistors | Production | |
| BC847xW-Q series | 45 V, 100 mA NPN general-purpose transistors | ACT |
|
| BC847AW-Q | 45 V, 100 mA NPN general-purpose transistors | Production | |
| BC847BW-Q | 45 V, 100 mA NPN general-purpose transistors | Production | |
| BC847CW-Q | 45 V, 100 mA NPN general-purpose transistors | Production | |
| BC847W-Q | 45 V, 100 mA NPN general-purpose transistors | Production | |
| BCP54-Q Series | 45 V, 1 A NPN medium power transistors | ACT |
|
| BCP54-10-Q | 45 V, 1 A NPN medium power transistors | Production | |
| BCP54-16-Q | 45 V, 1 A NPN medium power transistors | Production | |
| BCP54-Q | 45 V, 1 A NPN medium power transistors | Production | |
| BCW66 series | 45 V, 800 mA NPN general-purpose transistor | ACT |
|
| BCW66F | 45 V, 800 mA NPN general-purpose transistor | Production | |
| BCW66G | 45 V, 800 mA NPN general-purpose transistor | Production | |
| BCW66H | 45 V, 800 mA NPN general-purpose transistor | Production | |
| BCX54-Q series | 45 V, 1 A NPN medium power transistors | ACT |
|
| BCX54-10-Q | 45 V, 1 A NPN medium power transistors | Production | |
| BCX54-16-Q | 45 V, 1 A NPN medium power transistors | Production | |
| BCX54-Q | 45 V, 1 A NPN medium power transistors | Production | |
| 2PC4081Q-Q | NPN general-purpose transistor | Production | |
| 2PC4081R-Q | NPN general-purpose transistor | Production | |
| 2PC4081S-Q | NPN general-purpose transistor | Production | |
| 2PC4617Q | NPN general-purpose transistor | EndOfLife | |
| 2PC4617QM | NPN general purpose transistor | Production | |
| 2PC4617QMB | 50 V, 100 mA NPN general-purpose transistors | Production | |
| 2PC4617R | NPN general-purpose transistor | EndOfLife | |
| 2PC4617RM | NPN general purpose transistor | Production | |
| 2PC4617RMB | 50 V, 100 mA NPN general-purpose transistors | Production | |
| 2PD1820AR-Q | NPN general purpose transistor | Production | |
| 2PD1820AS-Q | NPN general purpose transistor | Production | |
| 2PD601ARL-Q | 50 V, 100 mA NPN general-purpose transistors | Production | |
| 2PD601ART-Q | 50 V, 100 mA NPN general-purpose transistor | Production | |
| 2PD601ARW-Q | 50 V, 100 mA NPN general purpose transistor | Production | |
| 2PD601ASL-Q | 50 V, 100 mA NPN general-purpose transistors | Production | |
| 2PD601ASW-Q | 50 V, 100 mA NPN general purpose transistor | Production | |
| 2PD601BRL-Q | 50 V, 200 mA NPN general-purpose transistors | Production | |
| 2PD601BSL-Q | 50 V, 200 mA NPN general-purpose transistors | Production | |
| 2PD602AQL-Q | 50 V, 500 mA NPN general-purpose transistor | Production | |
| 2PD602ARL-Q | 50 V, 500 mA NPN general-purpose transistor | Production | |
| 2PD602ASL-Q | 50 V, 500 mA NPN general-purpose transistor | Production | |
| BC816-16-Q | 80 V, 500 mA NPN general-purpose transistors | Production | |
| BC816-16W-Q | 45 V, 500 mA NPN general-purpose transistors | Production | |
| BC816-25-Q | 80 V, 500 mA NPN general-purpose transistors | Production | |
| BC816-25W | 80 V, 500 mA NPN general-purpose transistors | Production | |
| BC816-25W-Q | 45 V, 500 mA NPN general-purpose transistors | Production | |
| BC817-16QB-Q | 45 V, 500 mA NPN general-purpose transistors | Production | |
| BC817-16QC-Q | 45 V, 500 mA NPN general-purpose transistors | Production | |
| BC817-25QA | 45 V, 500 mA NPN general-purpose transistors | Production | |
| BC817-25QB-Q | 45 V, 500 mA NPN general-purpose transistors | Production | |
| BC817-25QC-Q | 45 V, 500 mA NPN general-purpose transistors | Production | |
| BC817-40QA | 45 V, 500 mA NPN general-purpose transistors | Production | |
| BC817-40QB-Q | 45 V, 500 mA NPN general-purpose transistors | Production | |
| BC817-40QC-Q | 45 V, 500 mA NPN general-purpose transistors | Production | |
| BC817K-16-Q | 45 V, 500 mA NPN general-purpose transistors | Production | |
| BC817K-25-Q | 45 V, 500 mA NPN general-purpose transistors | Production | |
| BC817K-40-Q | 45 V, 500 mA NPN general-purpose transistors | Production | |
| BC846AQB-Q | 65 V, 100 mA NPN general-purpose transistor | Production | |
| BC846AQC-Q | 65 V, 100 mA NPN general-purpose transistor | Production | |
| BC846BM | 65 V, 100 mA NPN general-purpose transistor | Production | |
| BC846BMB | 65 V, 100 mA NPN general-purpose transistor | Production | |
| BC846BQB-Q | 65 V, 100 mA NPN general-purpose transistor | Production | |
| BC846BQC-Q | 65 V, 100 mA NPN general-purpose transistor | Production | |
| BC847AM | 45 V, 100 mA NPN general-purpose transistor | Production | |
| BC847AMB | 45 V, 100 mA NPN general-purpose transistors | Production | |
| BC847AQA | 45 V, 100 mA NPN general-purpose transistors | Production | |
| BC847AQB-Q | 45 V, 100 mA NPN general-purpose transistor | Production | |
| BC847AQC-Q | 45 V, 100 mA NPN general-purpose transistor | Production | |
| BC847AT | EndOfLife | ||
| BC847BM | 45 V, 100 mA NPN general-purpose transistor | Production | |
| BC847BMB | 45 V, 100 mA NPN general-purpose transistors | Production | |
| BC847BQB-Q | 45 V, 100 mA NPN general-purpose transistor | Production | |
| BC847BQC-Q | 45 V, 100 mA NPN general-purpose transistor | Production | |
| BC847BT | EndOfLife | ||
| BC847CM | 45 V, 100 mA NPN general-purpose transistor | Production | |
| BC847CMB | 45 V, 100 mA NPN general-purpose transistors | Production | |
| BC847CQA | 45 V, 100 mA NPN general-purpose transistors | Production | |
| BC847CQB-Q | 45 V, 100 mA NPN general-purpose transistor | Production | |
| BC847CQC-Q | 45 V, 100 mA NPN general-purpose transistor | Production | |
| BC847CT | EndOfLife | ||
| BC847T | EndOfLife | ||
| BC848B-Q | 30 V, 100 mA NPN general-purpose transistor | Production | |
| BC848W-Q | 30 V, 100 mA NPN general-purpose transistor | Production | |
| BC849B-Q | NPN general purpose transistor | Production | |
| BC857AQB-Q | 45 V, 100 mA PNP general-purpose transistors | Production | |
| BCP56-10H-Q | 80 V, 1 A NPN medium power transistors | Production | |
| BCP56-10T-Q | 80 V, 1 A NPN medium power transistors | Production | |
| BCP56-16H-Q | 80 V, 1 A NPN medium power transistors | Production | |
| BCP56-16T-Q | 80 V, 1 A NPN medium power transistors | Production | |
| BCP56H-Q | 80 V, 1 A NPN medium power transistors | Production | |
| BCP56T-Q | 80 V, 1 A NPN medium power transistors | Production | |
| BCV71-Q | NPN general purpose transistors | Production | |
| BCV72-Q | NPN general purpose transistors | Production | |
| BCW31 | NPN general purpose transistors | Production | |
| BCW32 | NPN general purpose transistors | Production | |
| BCW33 | NPN general purpose transistors | Production | |
| BCW60B | NPN general purpose transistor | Production | |
| BCW60C | NPN general purpose transistor | Production | |
| BCW60D | NPN general purpose transistor | Production | |
| BCW71 | NPN general purpose transistors | Production | |
| BCW72 | NPN general purpose transistors | Production | |
| BCX19 | NPN general purpose transistor | Production | |
| BCX55-10-Q | 60 V, 1 A NPN medium power transistors | Production | |
| BCX55-16-Q | 60 V, 1 A NPN medium power transistors | Production | |
| BCX55-Q | 60 V, 1 A NPN medium power transistors | Production | |
| BCX70G-Q | NPN general purpose transistor | Production | |
| BCX70H-Q | NPN general purpose transistor | Production | |
| BCX70J-Q | NPN general purpose transistor | Production | |
| BCX70K-Q | NPN general purpose transistor | Production | |
| BF620-Q | NPN high-voltage transistor | Production | |
| BF622-Q | NPN high-voltage transistor | Production | |
| BF720-Q | NPN high voltage transistor | Production | |
| BF722-Q | NPN high voltage transistor | Production | |
| BF820-Q | NPN high voltage transistor | Production | |
| BF820W-Q | NPN high voltage transistor | Production | |
| BF822-Q | NPN high voltage transistor | Production | |
| BSP19-Q | NPN high voltage transistor | Production | |
| BSR19A-Q | NPN high voltage transistor | Production | |
| BSS64 | NPN high voltage transistor | EndOfLife | |
| BST39-Q | NPN high-voltage transistor | Production | |
| MJD31CH-Q | 100 V, 3 A NPN high power bipolar transistor | Production | |
| MJPE31C-Q | 100 V, 3 A NPN high power bipolar transistor | Production | |
| MJPE31CH-Q | 100 V, 3 A NPN high power bipolar transistor | Production | |
| MMBTA42-Q | NPN high-voltage transistor | Production | |
| NXP3875G | 50 V, 150 mA NPN general-purpose transistors | Production | |
| NXP3875Y | 50 V, 150 mA NPN general-purpose transistors | Production | |
| PMBS3904-Q | 40 V, 100 mA NPN general-purpose transistor | Production | |
| PMBT5550-Q | NPN high-voltage transistor | Production | |
| PMBT5551-Q | NPN high-voltage transistor | Production | |
| PMBT6428-Q | 50 V, 100 mA NPN general purpose transistor | Production | |
| PMBT6429-Q | 45 V, 100 mA NPN general purpose transistor | Production | |
| PMBTA06-Q | NPN general purpose transistor | Production | |
| PMBTA42-Q | 300 V, 100 mA NPN high-voltage transistor | Production | |
| PMST5088 | NPN general purpose transistors | EndOfLife | |
| PMST5089 | NPN general purpose transistors | Production | |
| PMST5550-Q | NPN high-voltage transistor | Production | |
| PMST5551-Q | NPN high-voltage transistor | Production | |
| PMST6428 | NPN general purpose transistors | Production | |
| PMST6429 | NPN general purpose transistors | Production | |
| PMSTA05-Q | 60 V, 500 mA NPN general-purpose transistor | Production | |
| PMSTA06-Q | 80 V, 500 mA NPN general-purpose transistor | Production | |
| PMSTA42-Q | NPN high-voltage transistor | Production | |
| PXTA42-Q | 300 V, 100 mA NPN high-voltage transistor | Production | |
| PZTA14-Q | NPN Darlington transistor | Production | |
| PZTA42-Q | NPN high voltage transistor | Production | |
| PZTA44-Q | NPN high-voltage transistor | Production |
Marcom graphics (1) |
|||
|---|---|---|---|
| File name | Title | Type | Date |
| SOT23_mk.png | plastic, surface-mounted package; 3 terminals; 1.9 mm pitch; 2.9 mm x 1.3 mm x 1 mm body | Marcom graphics | 2017-01-28 |
Please contact us if you have any questions. If you are in need of design support, please fill in the technical support form, we will get back to you shortly.
Please visit our engineer exchange forum or contact us for further support.