Bipolar transistors

Diodes

ESD protection, TVS, filtering and signal conditioning

MOSFETs

SiC MOSFETs

GaN FETs

IGBTs

Analog & Logic ICs

Automotive qualified products (AEC-Q100/Q101)

2PD601ASL-Q

50 V, 100 mA NPN general-purpose transistors

NPN general-purpose transistors in a small SOT23 (TO-236AB) Surface-Mounted Device (SMD) plastic package.

Features and benefits

  • General-purpose transistors

  • Two current gain selections

  • Small SMD plastic package

  • Qualified according to AEC-Q101 and recommended for use in automotive applications

Applications

  • General-purpose switching and amplification

Parametrics

Type number Package version Package name Size (mm) channel type (e) Ptot (mW) VCEO [max] (V) IC [max] (mA) hFE [min] hFE [max] fT [min] (MHz) Automotive qualified
2PD601ASL-Q SOT23 SOT23 2.9 x 1.3 x 1 NPN 250 50 100 290 460 100 Y

Package

Type number Orderable part number, (Ordering code (12NC)) Status Marking Package Package information Reflow-/Wave soldering Packing
2PD601ASL-Q 2PD601ASL-QR
(934669295215)
Active SK% SOT23
(SOT23)
SOT23 REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT23_215
2PD601ASL-QVL
(934669295235)
Active SK% SOT23_235
2PD601ASL-Q/GR
(934670302215)
Active SK% SOT23_215

Environmental information

Type number Orderable part number Chemical content RoHS RHF-indicator
2PD601ASL-Q 2PD601ASL-QR 2PD601ASL-Q rohs rhf rhf
2PD601ASL-Q 2PD601ASL-QVL 2PD601ASL-Q rohs rhf rhf
2PD601ASL-Q 2PD601ASL-Q/GR 2PD601ASL-Q rohs rhf rhf
Quality and reliability disclaimer

Documentation (12)

File name Title Type Date
2PD601ASL-Q 50 V, 100 mA NPN general-purpose transistors Data sheet 2025-06-10
AN90063 Questions about package outline drawings Application note 2025-10-22
SOT23 3D model for products with SOT23 package Design support 2019-01-22
Nexperia_package_poster Nexperia package poster Leaflet 2020-05-15
SOT23_mk plastic, surface-mounted package; 3 terminals; 1.9 mm pitch; 2.9 mm x 1.3 mm x 1 mm body Marcom graphics 2017-01-28
SOT23 plastic, surface-mounted package; 3 terminals; 1.9 mm pitch; 2.9 mm x 1.3 mm x 1 mm body Package information 2022-10-12
SOT23_215 Reel pack for SMD, 7"; Q3/T4 product orientation Packing information 2025-01-20
SOT23_235 Reel pack for SMD, 11"; Q3/T4 product orientation Packing information 2020-06-01
SOT23_215 Reel pack for SMD, 7"; Q3/T4 product orientation Packing information 2025-01-20
2PD601ASL-Q_Nexperia_Product_Reliability 2PD601ASL-Q Nexperia Product Reliability Quality document 2025-05-28
REFLOW_BG-BD-1 Reflow soldering profile Reflow soldering 2021-04-06
WAVE_BG-BD-1 Wave soldering profile Wave soldering 2021-09-08

Support

If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.


Longevity

The Nexperia Longevity Program is aimed to provide our customers information from time to time about the expected time that our products can be ordered. The NLP is reviewed and updated regularly by our Executive Management Team. View our longevity program here.


Models

File name Title Type Date
SOT23 3D model for products with SOT23 package Design support 2019-01-22

Ordering, pricing & availability

Type number Orderable part number Ordering code (12NC) Status Packing Packing Quantity Buy online
2PD601ASL-Q 2PD601ASL-QR 934669295215 Active SOT23_215 3,000
2PD601ASL-Q 2PD601ASL-QVL 934669295235 Active SOT23_235 10,000
2PD601ASL-Q 2PD601ASL-Q/GR 934670302215 Active SOT23_215 3,000

Sample

As a Nexperia customer you can order samples via our sales organization.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.

How does it work?

The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.

Orderable parts

Type number Orderable part number Ordering code (12NC) Package Buy from distributors
2PD601ASL-Q 2PD601ASL-QR 934669295215 SOT23 Order product
2PD601ASL-Q 2PD601ASL-QVL 934669295235 SOT23 Order product
2PD601ASL-Q 2PD601ASL-Q/GR 934670302215 SOT23 Order product