×

2N7002

60 V, 300 mA N-channel Trench MOSFET

N-channel enhancement mode Field-Effect Transistor (FET) in a plastic package using Trench MOSFET technology.

Features and benefits

  • Suitable for logic level gate drive sources

  • Very fast switching

  • Surface-mounted package

  • Trench MOSFET technology

Applications

  • Logic level translators

  • High-speed line drivers

Parametrics

Type number Package version Package name Product status Channel type Nr of transistors VDS [max] (V) VGS [max] (V) RDSon [max] @ VGS = 10 V (mΩ) RDSon [max] @ VGS = 4.5 V (mΩ) integrated gate-source ESD protection diodes Tj [max] (°C) ID [max] (A) Ptot [max] (W) Qr [typ] (nC) VGSth [typ] (V) Automotive qualified Ciss [typ] (pF) Coss [typ] (pF) Release date
2N7002 SOT23 SOT23 Production N 1 60 30 5000 5300 N 150 0.3 0.83 29.999998 2 N 31.000002 6.7999997 2011-01-24

Package

Type number Orderable part number, (Ordering code (12NC)) Status Marking Package Package information Reflow-/Wave soldering Packing
2N7002 2N7002,215
(934003470215)
Active 12% SOT23
(SOT23)
SOT23 REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT23_215
2N7002,235
(934003470235)
Active 12% SOT23_235
2N7002/HAMR
(934660832215)
Active 12% SOT23_215

Environmental information

Type number Orderable part number Chemical content RoHS RHF-indicator
2N7002 2N7002,215 2N7002 rohs rhf rhf
2N7002 2N7002,235 2N7002 rohs rhf rhf
2N7002 2N7002/HAMR 2N7002 rohs rhf rhf
Quality and reliability disclaimer

Documentation (21)

File name Title Type Date
2N7002 60 V, 300 mA N-channel Trench MOSFET Data sheet 2018-06-25
AN10273 Power MOSFET single-shot and repetitive avalanche ruggedness rating Application note 2022-06-20
AN10441 Level shifting techniques in I2C-bus design Application note 2020-02-11
AN10874_ZH LFPAK MOSFET thermal design guide, Chinese version Application note 2020-04-30
AN11113_ZH LFPAK MOSFET thermal design guide - Part 2 Application note 2020-04-30
AN11158 Understanding power MOSFET data sheet parameters Application note 2020-07-06
AN11158_ZH Understanding power MOSFET data sheet parameters Application note 2021-01-04
AN11243 Failure signature of Electrical Overstress on Power MOSFETs Application note 2017-12-21
AN11261 RC Thermal Models Application note 2021-03-18
AN11599 Using power MOSFETs in parallel Application note 2016-07-13
SOT23 3D model for products with SOT23 package Design support 2019-01-22
Nexperia_package_poster Nexperia package poster Leaflet 2020-05-15
SOT23_mk plastic, surface-mounted package; 3 terminals; 1.9 mm pitch; 2.9 mm x 1.3 mm x 1 mm body Marcom graphics 2017-01-28
SOT23 plastic, surface-mounted package; 3 terminals; 1.9 mm pitch; 2.9 mm x 1.3 mm x 1 mm body Package information 2022-10-12
SOT23_215 Reel pack for SMD, 7"; Q3/T4 product orientation Packing information 2020-04-29
SOT23_235 Reel pack for SMD, 11"; Q3/T4 product orientation Packing information 2020-06-01
SOT23_215 Reel pack for SMD, 7"; Q3/T4 product orientation Packing information 2020-04-29
REFLOW_BG-BD-1 Reflow soldering profile Reflow soldering 2021-04-06
2N7002 2N7002 SPICE model SPICE model 2012-06-08
TN00008 Power MOSFET frequently asked questions and answers Technical note 2023-01-12
WAVE_BG-BD-1 Wave soldering profile Wave soldering 2021-09-08

Support

If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.

Models

File name Title Type Date
2N7002 2N7002 SPICE model SPICE model 2012-06-08
SOT23 3D model for products with SOT23 package Design support 2019-01-22

Ordering, pricing & availability

Type number Orderable part number Ordering code (12NC) Status Packing Packing Quantity Buy online
2N7002 2N7002,215 934003470215 Active SOT23_215 3,000 Order product
2N7002 2N7002,235 934003470235 Active SOT23_235 10,000 Order product
2N7002 2N7002/HAMR 934660832215 Active SOT23_215 3,000 Order product

Sample

As a Nexperia customer you can order samples via our sales organization or directly via our Online Sample Store: https://extranet.nexperia.com.

Sample orders normally take 2-4 days for delivery.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples.

How does it work?

The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.

Orderable parts

Type number Orderable part number Ordering code (12NC) Package Buy from distributors
2N7002 2N7002,215 934003470215 SOT23 Order product
2N7002 2N7002,235 934003470235 SOT23 Order product
2N7002 2N7002/HAMR 934660832215 SOT23 Order product