
Register once, drag and drop ECAD models into your CAD tool and speed up your design.
Click here for more information74AVC16836ADGG
20-bit registered driver with inverted register enable and Dynamic Controlled Outputs; 3-state
The 74AVC16836A is a 20-bit universal bus driver. Data flow is controlled by output enable (OE), latch enable (LE) and clock inputs (CP).
This product is designed to have an extremely fast propagation delay and a minimum amount of power consumption.
To ensure the high-impedance state during power up or power down, OE should be tied to VCC through a pullup resistor (Live Insertion).
A Dynamic Controlled Output (DCO) circuitry is implemented to support termination line drive during transient.
Features and benefits
Wide supply voltage range from 1.2 V to 3.6 V
Complies with JEDEC standards:
JESD8-7 (1.2 V to 1.95 V)
JESD8-5 (1.8 V to 2.7 V)
JESD8-1A (2.7 V to 3.6 V)
CMOS low power consumption
Input/output tolerant up to 3.6 V
Dynamic Controlled Output (DCO) circuit dynamically changes output impedance, resulting in noise reduction without speed degradation
Low inductance multiple VCC and GND pins to minimize noise and ground bounce
Power off disables 74AVC16836A outputs, permitting Live Insertion
Integrated input diodes to minimize input overshoot and undershoot
Applications
Parametrics
Type number | Package name |
---|---|
74AVC16836ADGG | TSSOP56 |
PCB Symbol, Footprint and 3D Model
Model Name | Description |
---|---|
|
Package
All type numbers in the table below are discontinued.
Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
---|---|---|---|---|---|---|---|
74AVC16836ADGG | 74AVC16836ADGG,112 (935267933112) |
Obsolete | 74AVC16836ADGG |
![]() TSSOP56 (SOT364-1) |
SOT364-1 |
SSOP-TSSOP-VSO-WAVE
|
Not available |
74AVC16836ADGG,118 (935267933118) |
Obsolete | 74AVC16836ADGG | SOT364-1_118 |
Environmental information
All type numbers in the table below are discontinued.
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
---|---|---|---|---|
74AVC16836ADGG | 74AVC16836ADGG,112 | 74AVC16836ADGG |
|
![]() |
74AVC16836ADGG | 74AVC16836ADGG,118 | 74AVC16836ADGG |
|
![]() |
Series
Documentation (11)
File name | Title | Type | Date |
---|---|---|---|
74AVC16836A | 20-bit registered driver with inverted register enable and Dynamic Controlled Outputs; 3-state | Data sheet | 2018-09-24 |
AN90007 | Pin FMEA for AVC family | Application note | 2018-11-30 |
AN90063 | Questions about package outline drawings | Application note | 2025-03-12 |
SOT364-1 | 3D model for products with SOT364-1 package | Design support | 2020-01-22 |
av836a15 | av836a15 IBIS model | IBIS model | 2013-04-08 |
av836a18 | av836a18 IBIS model | IBIS model | 2013-04-08 |
av836a25 | av836a25 IBIS model | IBIS model | 2013-04-08 |
av836a33 | av836a33 IBIS model | IBIS model | 2013-04-08 |
Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
SOT364-1 | plastic, thin shrink small outline package; 56 leads; 0.5 mm pitch; 14 mm x 6.1 mm x 1.2 mm body | Package information | 2022-06-23 |
SSOP-TSSOP-VSO-WAVE | Footprint for wave soldering | Wave soldering | 2009-10-08 |
Support
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
Longevity
The Nexperia Longevity Program is aimed to provide our customers information from time to time about the expected time that our products can be ordered. The NLP is reviewed and updated regularly by our Executive Management Team. View our longevity program here.
Models
File name | Title | Type | Date |
---|---|---|---|
av836a15 | av836a15 IBIS model | IBIS model | 2013-04-08 |
av836a18 | av836a18 IBIS model | IBIS model | 2013-04-08 |
av836a25 | av836a25 IBIS model | IBIS model | 2013-04-08 |
av836a33 | av836a33 IBIS model | IBIS model | 2013-04-08 |
SOT364-1 | 3D model for products with SOT364-1 package | Design support | 2020-01-22 |
PCB Symbol, Footprint and 3D Model
Model Name | Description |
---|---|
|
How does it work?
The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.