×

BUK762R9-40E

N-channel TrenchMOS standard level FET

Standard level N-channel MOSFET in a SOT404 package using TrenchMOS technology. This product has been designed and qualified to AEC-Q101 standard for use in high performance automotive applications.

Features and benefits

  • AEC-Q101 compliant

  • Repetitive avalanche rated

  • Suitable for thermally demanding environments due to 175 °C rating

  • True standard level gate with VGS(th) rating of greater than 1 V at 175 °C

Applications

  • 12 V Automotive systems

  • Motors, lamps and solenoid control

  • Start-Stop micro-hybrid applications

  • Transmission control

  • Ultra high performance power switching

Parametrics

Type number Package version Package name Product status Channel type Nr of transistors VDS [max] (V) RDSon [max] @ VGS = 10 V (mΩ) Tj [max] (°C) ID [max] (A) QGD [typ] (nC) QG(tot) [typ] @ VGS = 10 V (nC) Ptot [max] (W) Qr [typ] (nC) VGSth [typ] (V) Automotive qualified Ciss [typ] (pF) Coss [typ] (pF) Release date
BUK762R9-40E SOT404 D2PAK Production N 1 40 2.9 175 100 22 79 234 44.6 3 Y 4650 885 2012-06-27

Package

All type numbers in the table below are discontinued.

Type number Orderable part number, (Ordering code (12NC)) Status Marking Package Package information Reflow-/Wave soldering Packing
BUK762R9-40E BUK762R9-40E,118
(934066435118)
Discontinued / End-of-life BUK762R9 40E SOT404
D2PAK
(SOT404)
SOT404 REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT404_118
BUK762R9-40E/DMANJ
(934661031118)
Discontinued / End-of-life BUK762R9 40E SOT404_118

Environmental information

All type numbers in the table below are discontinued.

Type number Orderable part number Chemical content RoHS RHF-indicator
BUK762R9-40E BUK762R9-40E,118 BUK762R9-40E rohs rhf
BUK762R9-40E BUK762R9-40E/DMANJ BUK762R9-40E rohs rhf
Quality and reliability disclaimer

Documentation (22)

File name Title Type Date
BUK762R9-40E N-channel TrenchMOS standard level FET Data sheet 2017-03-20
AN10273 Power MOSFET single-shot and repetitive avalanche ruggedness rating Application note 2022-06-20
AN10874_ZH LFPAK MOSFET thermal design guide, Chinese version Application note 2020-04-30
AN11113_ZH LFPAK MOSFET thermal design guide - Part 2 Application note 2020-04-30
AN11156 Using Power MOSFET Zth Curves Application note 2021-01-04
AN11158 Understanding power MOSFET data sheet parameters Application note 2020-07-06
AN11158_ZH Understanding power MOSFET data sheet parameters Application note 2021-01-04
AN11160 Designing RC Snubbers Application note 2023-02-03
AN11243 Failure signature of Electrical Overstress on Power MOSFETs Application note 2017-12-21
AN11261 RC Thermal Models Application note 2021-03-18
AN11599 Using power MOSFETs in parallel Application note 2016-07-13
SOT404 3D model for products with SOT226 package Design support 2017-06-30
Nexperia_package_poster Nexperia package poster Leaflet 2020-05-15
D2PAK_SOT404_mk plastic, single-ended surface-mounted package (D2PAK); 3 terminals (one lead cropped); 2.54 mm pitch; 11 mm x 10 mm x 4.3 mm body Marcom graphics 2017-01-28
BUK7xxxx-40E_LTspice_V3 BUK7xxxx-40E Precision ElectroThermal (PET) LTspice model PET SPICE model 2023-07-10
SOT404 plastic, single-ended surface-mounted package (D2PAK); 3 terminals (one lead cropped); 2.54 mm pitch; 11 mm x 10 mm x 4.3 mm body Package information 2022-05-27
REFLOW_BG-BD-1 Reflow soldering profile Reflow soldering 2021-04-06
BUK762R9-40E BUK762R9-40E Spice model SPICE model 2012-07-16
TN00008 Power MOSFET frequently asked questions and answers Technical note 2023-01-12
BUK762R9-40E_RC_Thermal_Model BUK762R9-40E Thermal design model Thermal design 2021-01-18
BUK762R9-40E BUK762R9-40E Thermal model Thermal model 2012-07-09
WAVE_BG-BD-1 Wave soldering profile Wave soldering 2021-09-08

Support

If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.

Models

File name Title Type Date
BUK7xxxx-40E_LTspice_V3 BUK7xxxx-40E Precision ElectroThermal (PET) LTspice model PET SPICE model 2023-07-10
BUK762R9-40E BUK762R9-40E Spice model SPICE model 2012-07-16
BUK762R9-40E_RC_Thermal_Model BUK762R9-40E Thermal design model Thermal design 2021-01-18
BUK762R9-40E BUK762R9-40E Thermal model Thermal model 2012-07-09
SOT404 3D model for products with SOT226 package Design support 2017-06-30

Ordering, pricing & availability

Type number Orderable part number Ordering code (12NC) Status Packing Packing Quantity Buy online
BUK762R9-40E BUK762R9-40E,118 934066435118 Discontinued / End-of-life SOT404_118 800 Order product
BUK762R9-40E BUK762R9-40E/DMANJ 934661031118 Discontinued / End-of-life SOT404_118 800 Order product

Sample

As a Nexperia customer you can order samples via our sales organization or directly via our Online Sample Store: https://extranet.nexperia.com.

Sample orders normally take 2-4 days for delivery.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples.

How does it work?

The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.