Orderable parts
Type number | Orderable part number | Ordering code (12NC) | Package | Buy from distributors |
---|---|---|---|---|
BUK9Y1R6-40H | BUK9Y1R6-40HX | 934660361115 | SOT669 | Order product |
Register once, drag and drop ECAD models into your CAD tool and speed up your design.
Click here for more informationN-channel 40 V, 1.6 mΩ logic level MOSFET in LFPAK56
Automotive qualified N-channel MOSFET using the latest Trench 9 low ohmic superjunction technology, housed in a robust LFPAK56 package. This product has been fully designed and qualified to meet AEC-Q101 requirements delivering high performance and endurance.
12 V automotive systems
Motors, lamps and solenoid control
Start-Stop micro-hybrid applications
Transmission control
Ultra high performance power switching
Type number | Package version | Package name | Product status | Channel type | Nr of transistors | VDS [max] (V) | RDSon [max] @ VGS = 10 V (mΩ) | RDSon [max] @ VGS = 4.5 V (mΩ) | Tj [max] (°C) | ID [max] (A) | QGD [typ] (nC) | QG(tot) [typ] @ VGS = 4.5 V (nC) | QG(tot) [typ] @ VGS = 10 V (nC) | Ptot [max] (W) | Qr [typ] (nC) | VGSth [typ] (V) | Automotive qualified | Ciss [typ] (pF) | Coss [typ] (pF) | Release date |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
BUK9Y1R6-40H | SOT669 | LFPAK56; Power-SO8 | Production | N | 1 | 40 | 1.6 | 2.2 | 175 | 120 | 8.3 | 34.9 | 77 | 294 | 30.599998 | 1.62 | Y | 5402 | 1022.00006 | 2018-05-07 |
Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
---|---|---|---|---|---|---|---|
BUK9Y1R6-40H | BUK9Y1R6-40HX (934660361115) |
Active | 91H640 |
LFPAK56; Power-SO8 (SOT669) |
SOT669 |
REFLOW_BG-BD-1
WAVE_BG-BD-1 |
SOT669_115 |
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
---|---|---|---|---|
BUK9Y1R6-40H | BUK9Y1R6-40HX | BUK9Y1R6-40H |
File name | Title | Type | Date |
---|---|---|---|
BUK9Y1R6-40H | N-channel 40 V, 1.6 mΩ logic level MOSFET in LFPAK56 | Data sheet | 2018-09-12 |
SOT669 | 3D model for products with SOT669 package | Design support | 2017-06-30 |
Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
LFPAK56_POWER-SO8_SOT669_mk | plastic, single-ended surface-mounted package; 4 terminals; 4.9 mm x 4.45 mm x 1 mm body | Marcom graphics | 2017-01-28 |
BUK9xxxx-40H_LTspice_V3 | BUK9xxxx-40H Precision ElectroThermal (PET) LTspice model | PET SPICE model | 2022-09-26 |
SOT669 | plastic, single-ended surface-mounted package; 4 terminals | Package information | 2022-05-30 |
SOT669_115 | LFPAK56; Reel pack for SMD, 7"; Q1/T1 product orientation | Packing information | 2022-05-10 |
REFLOW_BG-BD-1 | Reflow soldering profile | Reflow soldering | 2021-04-06 |
BUK9Y1R6-40H | BUK9Y1R6-40H SPICE model | SPICE model | 2018-05-14 |
TN00008 | Power MOSFET frequently asked questions and answers | Technical note | 2023-01-12 |
BUK9Y1R6-40H_RCthermal | BUK9Y1R6-40H RC thermal | Thermal design | 2018-05-15 |
BUK9Y1R6-40H_RCth | BUK9Y1R6-40H thermal model | Thermal model | 2018-05-14 |
BUK9Y1R6-40H_Zth | BUK9Y1R6-40H RC thermal model | Thermal model | 2018-05-14 |
WAVE_BG-BD-1 | Wave soldering profile | Wave soldering | 2021-09-08 |
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
File name | Title | Type | Date |
---|---|---|---|
BUK9xxxx-40H_LTspice_V3 | BUK9xxxx-40H Precision ElectroThermal (PET) LTspice model | PET SPICE model | 2022-09-26 |
BUK9Y1R6-40H | BUK9Y1R6-40H SPICE model | SPICE model | 2018-05-14 |
BUK9Y1R6-40H_RCthermal | BUK9Y1R6-40H RC thermal | Thermal design | 2018-05-15 |
BUK9Y1R6-40H_RCth | BUK9Y1R6-40H thermal model | Thermal model | 2018-05-14 |
BUK9Y1R6-40H_Zth | BUK9Y1R6-40H RC thermal model | Thermal model | 2018-05-14 |
SOT669 | 3D model for products with SOT669 package | Design support | 2017-06-30 |
Type number | Orderable part number | Ordering code (12NC) | Status | Packing | Packing Quantity | Buy online |
---|---|---|---|---|---|---|
BUK9Y1R6-40H | BUK9Y1R6-40HX | 934660361115 | Active | SOT669_115 | 1,500 | Order product |
As a Nexperia customer you can order samples via our sales organization or directly via our Online Sample Store: https://extranet.nexperia.com.
Sample orders normally take 2-4 days for delivery.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples.
The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.