Orderable parts
| Type number | Orderable part number | Ordering code (12NC) | Package | Buy from distributors |
|---|---|---|---|---|
| IP4283CZ10-TBR | IP4283CZ10-TBR,115 | 934065613115 | SOT1176-1 | Order product |
Register once, drag and drop ECAD models into your CAD tool and speed up your design.
Click here for more informationESD protection for ultra high-speed interfaces
The devices are designed to protect high-speed interfaces such as High-Definition Multimedia Interface (HDMI), DisplayPort, external Serial Advanced Technology Attachment (eSATA) and Low-Voltage Differential Signaling (LVDS) interfaces against ElectroStatic Discharge (ESD).
The devices include four high-level ESD protection diode structures for ultra high-speed signal lines.
All signal lines are protected by a special diode configuration offering ultra low line capacitance of only 0.6 pF. These diodes provide protection to downstream components from ESD voltages up to ±8 kV contact according to IEC 61000-4-2, level 4.
System ESD protection for HDMI, DisplayPort, eSATA and LVDS
All signal lines with integrated rail-to-rail clamping diodes for downstream ESD protection of ±8 kV according to IEC 61000-4-2, level 4
Matched 0.5 mm trace spacing
Signal lines with ≤ 0.05 pF matching capacitance between signal pairs
Line capacitance of only 0.6 pF for each channel
Design-friendly ‘pass-thru’ signal routing
The devices are designed for high-speed receiver and transmitter port protection:
TVs, monitors
DVD recorders and players
Notebooks, main board graphics cards and ports
Set-top boxes and game consoles
| Type number | Package name | Nr of lines | Configuration | VRWM (V) (V) | Cd [typ] (pF) | VESD IEC61000-4-2 (kV) |
|---|---|---|---|---|---|---|
| IP4283CZ10‑TBR | DFN2510A-10 | 4 | Unidirectional | 5.5 | 0.6 | 8 |
| Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
|---|---|---|---|---|---|---|---|
| IP4283CZ10‑TBR | IP4283CZ10‑TBR,115 (934065613115) |
Active | 83 |
DFN2510A‑10 (SOT1176-1) |
SOT1176-1 | SOT1176-1_115 |
| Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
|---|---|---|---|---|
| IP4283CZ10‑TBR | IP4283CZ10‑TBR,115 | IP4283CZ10-TBR |
|
|
| File name | Title | Type | Date |
|---|---|---|---|
| IP4283CZ10_SER | ESD protection for ultra high-speed interfaces | Data sheet | 2020-04-28 |
| AN90063 | Questions about package outline drawings | Application note | 2025-10-22 |
| Nexperia_document_brochure_ESD-Protection-Applications_022017 | ESD Protection Application guide | Brochure | 2018-12-21 |
| SOT1176-1 | 3D model for products with SOT1176-1 package | Design support | 2023-02-02 |
| SOT1176 | 3D model for products with SOT1176 package | Design support | 2019-10-03 |
| Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
| DFN2510A-10_SOT1176_mk | plastic, extremely thin small outline package; 10 terminals; 0.5 mm pitch; 2.5 mm x 1 mm x 0.5 mm body | Marcom graphics | 2017-01-28 |
| SOT1176-1 | plastic, leadless extremely thin small outline package; 10 terminals; 0.5 mm pitch; 2.5 mm x 1 mm x 0.5 mm body | Package information | 2022-06-07 |
| SOT1176-1_115 | DFN2510A-10; Reel pack, SMD, 7"; Q1/T1 standard product orientation; Orderable part number ending ,115 or X; Ordering code (12NC) ending 115 | Packing information | 2020-04-21 |
| IP4283CZ10-TBR_Nexperia_Product_Reliability | IP4283CZ10-TBR Nexperia Product Reliability | Quality document | 2024-04-29 |
Please contact us if you have any questions. If you are in need of design support, please fill in the technical support form, we will get back to you shortly.
Please visit our engineer exchange forum or contact us for further support.
The Nexperia Longevity Program is aimed to provide our customers information from time to time about the expected time that our products can be ordered. The NLP is reviewed and updated regularly by our Executive Management Team. View our longevity program here.
| Type number | Orderable part number | Ordering code (12NC) | Status | Packing | Packing Quantity | Buy online |
|---|---|---|---|---|---|---|
| IP4283CZ10‑TBR | IP4283CZ10‑TBR,115 | 934065613115 | Active | SOT1176-1_115 | 5,000 |
|
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.
The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.