Bipolar transistors

Diodes

ESD protection, TVS, filtering and signal conditioning

MOSFETs

SiC MOSFETs

GaN FETs

IGBTs

Analog & Logic ICs

Automotive qualified products (AEC-Q100/Q101)

NEX91207DF-Q100

Automotive 70 mA, 40 V tracking LDO with 5 mV tracking tolerance

The NEX91207-Q100 is a Low-Dropout (LDO) voltage-tracking regulator with a precise tracking tolerance of 5 mV (max) and excellent load and line transient responses. It is specifically designed to power off-board sensors in automotive applications such as power train systems, safety, and Body Control Modules (BCMs). The device supports a wide input voltage range from 4 V to 40 V (up to 45 V transient) to withstand cold-crank and load-dump transient conditions.

The device output tracks the reference voltage applied to the ADJ/EN pin with an accuracy of ±5 mV over the specified temperature range. The high tracking accuracy ensures a precise power supply for off-board sensors and modules, improving the performance of radiometric sensors such as pressure and position sensors.

The device switches to standby mode by pulling down the ADJ/EN pin, which enables an ultra-low shutdown current of 0.75 µA typical to extend battery life. The device integrates protection features such as battery reverse polarity protection (-42 V), output reverse current protection, output short-to-battery and ground protection, current limit, and thermal shutdown. These protections guard against the high risk of cable failures in an off-board power system.

The device operates across a temperature range from -40 °C to 125 °C ambient and -40 °C to 150 °C junction. It is available in two package options with different thermal resistance, including SOT8105-1 (SOT23-5S) and SOT8104-1 (SOT23-5).

Figure 1. Typical application

Features and benefits

  • Automotive product qualification in accordance with AEC-Q100 (Grade 1)
    • Temperature grade 1 (Tamb): -40 °C to 125 °C
    • Junction temperature (Tj): -40 °C to 150 °C
  • Input voltage range: 4 V to 40 V
    • Absolute maximum input range: -42 V to +45 V
  • Wide output voltage range: 2 V to 40 V
    • Absolute maximum output range: -5 V to +45 V
  • Tight output tracking tolerance: ±5 mV
  • Maximum output current: 70 mA
  • Low dropout voltage:
    • 215 mV typical at 70 mA (VOUT = 5 V)
  • Low quiescent current (IQ):
    • 40 µA typical quiescent current at light loads
    • 0.75 µA typical shut-down current
  • Active output discharge with a typical discharge current of 700 µA
  • Stable with a wide range of ceramic output-stability cap:
    • ESR from 0.001 Ω to 3 Ω; output capacitor from 1 µF to 220 µF
  • Integrated various fault protections:
    • Reverse polarity protected input
    • Reverse current protection
    • Thermal shutdown
    • Short-circuit to ground and battery protection
    • Over-current protection
  • Package options:
    • SOT8105-1 (SOT23-5S (NSOT23-5)): RθJA= 131.7 °C/W
    • SOT8104-1 (SOT23-5): RθJA= 175.6 °C/W

Applications

  • Supply for off-board sensors

  • High precision voltage tracking

  • Body Control Modules (BCMs)

  • Power switch for off-board loads

Table 1. Device information
Part number Package Body size (nom)

NEX91207DE-Q100

SOT23-5S

2.93 mm x 1.50 mm

NEX91207DF-Q100

SOT23-5

2.93 mm x 1.63 mm

Package

Type number Orderable part number, (Ordering code (12NC)) Status Marking Package Package information Reflow-/Wave soldering Packing
NEX91207DF‑Q100 NEX91207DF‑Q100Z
(935692162342)
Active N7E SOT8104-1
SOT23‑5
(SOT8104-1)
SOT8104-1 SOT8104-1_342

Boards

Part number Description Type Quick links Shop link
Description
The NEX91207DE-Q100 is a low-dropout (LDO) voltage-tracking regulator with high tracking tolerance and excellent load and line transient. This document contains the EVB schematic and configuration, bill of materials (BOM) and board layouts.
Type
Evaluation board
Quick links
Shop link

Environmental information

Type number Orderable part number Chemical content RoHS RHF-indicator
NEX91207DF‑Q100 NEX91207DF‑Q100Z NEX91207DF-Q100 rohs rhf rhf
Quality and reliability disclaimer

Documentation (6)

File name Title Type Date
NEX91207_Q100 Automotive 70 mA, 40 V tracking LDO with 5 mV tracking tolerance Data sheet 2025-02-13
AN90077 Short-circuit reliability test for NEX91207-Q100 Application note 2025-11-24
AN90063 Questions about package outline drawings Application note 2025-10-22
SOT8104-1 SOT23-5: 5 pins; 0.95 mm pitch; 2.926 mm x 1.626 mm x 1.25 mm body Package information 2025-01-09
SOT8104-1_342 Reel dry pack for SMD, 7"; Q3/T4 product orientation Packing information 2025-04-09
UM90056 NEX91207DE-Q100 70 mA, 40 V tracking LDO with 5 mV tolerance evaluation board User manual 2025-12-22

Support

If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.


Longevity

The Nexperia Longevity Program is aimed to provide our customers information from time to time about the expected time that our products can be ordered. The NLP is reviewed and updated regularly by our Executive Management Team. View our longevity program here.


Models

No documents available

Ordering, pricing & availability

Type number Orderable part number Ordering code (12NC) Status Packing Packing Quantity Buy online
NEX91207DF‑Q100 NEX91207DF‑Q100Z 935692162342 Active SOT8104-1_342 3,000

Sample

As a Nexperia customer you can order samples via our sales organization.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.

How does it work?

The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.

Orderable parts

Type number Orderable part number Ordering code (12NC) Package Buy from distributors
NEX91207DF-Q100 NEX91207DF-Q100Z 935692162342 SOT8104-1 Order product