Orderable parts
| Type number | Orderable part number | Ordering code (12NC) | Package | Buy from distributors |
|---|---|---|---|---|
| NEX91630PB-Q100 | NEX91630PB-Q100Y | 935692288518 | SOT8063-2 | Order product |
| NEX91630PB-Q100 | NEX91630PB-Q100/GJ | 935692874118 | SOT8063-2 | Order product |
Discover Nexperia’s extensive portfolio of diodes, bipolar transistors, ESD protection devices, MOSFETs, GaN FETs, IGBTs, and analog & logic ICs. Our components power virtually every electronic design worldwide - from automotive and industrial to mobile and consumer applications.
Our products find applications across various industries, from automotive and industrial to power, computing, consumer, mobile, and wearables. With a commitment to innovation and sustainability, our components set benchmarks in efficiency, empowering our global customer base to develop energy-efficient and cutting-edge solutions.
Try out our devices and their performance with our comprehensive range of evaluation boards. Gain a deeper understanding of how our products can benefit your application, whether it's optimizing for efficiency, robustness, or reliability. You can find Application focus, Package focus, and different Nexperia Product focus boards here.
Register once, drag and drop ECAD models into your CAD tool and speed up your design.
Click here for more informationAutomotive 300 mA, 40 V tracking LDO with 5 mV tolerance
The NEX91x30-Q100 is a Low-Dropout (LDO) voltage-tracking regulator with high tracking accuracy of 5 mV (max) and excellent load and line transient responses. It is specifically designed to power off-board sensors in automotive applications such as power train, safety, and Body Control Modules (BCMs). The device supports a wide input voltage range from 4 V to 40 V (up to 45 V transient) to withstand cold-crank and load-dump transient conditions.
The device output tracks the reference voltage applied to the EN/ADJ pin with an accuracy of ±5 mV over the specified temperature range for loads up to 300 mA. The high tracking accuracy ensures a precise power supply for off-board sensors and modules, improving the performance of radiometric sensors such as pressure and position sensors.
The device switches to standby mode by pulling down the EN/ADJ pin, which enables an ultra-low shutdown current of 0.75 µA typical to extend battery life. The device integrates protection features such as battery reverse polarity protection (-42 V), output reverse current protection, output short-to-battery and ground protection, current limit, and thermal shutdown. These protections guard against the high risk of cable failures in an off-board power system. The power-good (PG) output indicates an over voltage or under voltage condition of the tracking output.
The device operates across a temperature range from -40 °C to 125 °C ambient and -40 °C to 150 °C junction. It is available with thermal enhanced package SOT8063-2 (HSO8).
| |
Supply for off-board sensors
High precision voltage tracking
Body Control Modules (BCMs)
Power switch for off-board loads
| Part number | PG | Cable compensation |
|---|---|---|
NEX91530PB-Q100 |
Y |
N |
NEX91630PB-Q100 |
N |
Y |
NEX91730PB-Q100 |
Y | Y (dynamic) |
| Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
|---|---|---|---|---|---|---|---|
| NEX91630PB-Q100 | NEX91630PB-Q100Y (935692288518) |
Active | N91630 |
HSO8 (SOT8063-2) |
SOT8063-2 | SOT8063-2_518 | |
| NEX91630PB-Q100/GJ (935692874118) |
Development | N91630 | Not available |
| Part number | Description | Type | Quick links | Shop link |
|---|---|---|---|---|
|
Description This user manual describes the NEX91630PB-Q100 evaluation board. The NEX91630PB-Q100 is a low-dropout (LDO) voltage-tracking regulator with high tracking tolerance and excellent load and line transient. This document contains the EVB schematic and configuration, bill of materials (BOM) and board layouts.
|
Type Demo board
|
Quick links
|
Shop link
|
| Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
|---|---|---|---|---|
| NEX91630PB-Q100 | NEX91630PB-Q100Y | NEX91630PB-Q100 |
|
|
| NEX91630PB-Q100 | NEX91630PB-Q100/GJ | NEX91630PB-Q100 |
|
|
| File name | Title | Type | Date |
|---|---|---|---|
| NEX91X30_Q100 | Automotive 300 mA, 40 V tracking LDO with 5 mV tolerance | Data sheet | 2025-08-08 |
| AN90063 | Questions about package outline drawings | Application note | 2025-10-22 |
| SOT8063-2 | HSO8: Plastic, thermal enhanced small outline package; 8 leads;1.27 mm pitch; 4.9 mm × 3.9 mm × 1.7 mm body | Package information | 2025-08-06 |
| SOT8063-2_518 | HSO8; Reel dry pack for SMD, 13"; Q1/T1 product orientation | Packing information | 2025-07-14 |
| UM90065 | NEX91630PB-Q100 300 mA, 40 V tracking LDO with 5 mV tolerance evaluation board | User manual | 2025-07-03 |
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
The Nexperia Longevity Program is aimed to provide our customers information from time to time about the expected time that our products can be ordered. The NLP is reviewed and updated regularly by our Executive Management Team. View our longevity program here.
No documents available
| Type number | Orderable part number | Ordering code (12NC) | Status | Packing | Packing Quantity | Buy online |
|---|---|---|---|---|---|---|
| NEX91630PB-Q100 | NEX91630PB-Q100Y | 935692288518 | Active | SOT8063-2_518 | 4,000 |
|
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.
The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.