Orderable parts
Type number | Orderable part number | Ordering code (12NC) | Package | Buy from distributors |
---|---|---|---|---|
NEX92730DPCD-Q100 | NEX92730DPCD-Q100Y | 935692504518 | SOT8108-1 | Order product |
Discover Nexperia’s extensive portfolio of diodes, bipolar transistors, ESD protection devices, MOSFETs, GaN FETs, IGBTs, and analog & logic ICs. Our components power virtually every electronic design worldwide - from automotive and industrial to mobile and consumer applications.
Our products find applications across various industries, from automotive and industrial to power, computing, consumer, mobile, and wearables. With a commitment to innovation and sustainability, our components set benchmarks in efficiency, empowering our global customer base to develop energy-efficient and cutting-edge solutions.
Try out our devices and their performance with our comprehensive range of evaluation boards. Gain a deeper understanding of how our products can benefit your application, whether it's optimizing for efficiency, robustness, or reliability. You can find Application focus, Package focus, and different Nexperia Product focus boards here.
Register once, drag and drop ECAD models into your CAD tool and speed up your design.
Click here for more information300 mA, dual-channel antenna LDO with current sensing
The NEX92x30-Q100 devices are dual-channel, high-voltage low-dropout (LDO) regulators with current sensing, they are designed to operate with a wide range of voltage from 4 V to 40 V (45 V load dump protection). These devices provide power supply for low noise amplifiers with an active antenna through a coax cable with 300 mA per channel. It provides an adjustable output voltage from 1.5 V to 20 V for each channel.
These devices provide diagnostics through current sensing and error pins. To monitor the load current, a high-side current-sense circuitry provides a proportional analog output to the sensed load current. Accurate current sensing allows detection of open, normal, and short-circuit conditions without the need for further calibration, and current sensing multiplexing is allowed between channels to conserve analog-to-digital converter (ADC) resources. Each channel also implements adjustable current limits with an external resistor. Figure 1 shows the typical application.
The device integrates short-circuit, over-current, thermal shutdown, short-to-battery and reverse current protections. Each channel has internal inductive clamp protection on the output during inductive switch-off. It can operate at ambient temperatures ranging from -40 °C to 125 °C and junction temperatures ranging from -40 °C to 150 °C with an HTSSOP16 package.
Infotainment active-antenna power supplies
Automotive MIC power supplies
Camera power supplies
High-side power switches for small current applications
Part number | Channel | Version | |
---|---|---|---|
NEX92730DPCD-Q100 |
Dual |
Latch |
|
NEX92830DPCD-Q100 |
Dual |
Auto-retry |
Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
---|---|---|---|---|---|---|---|
NEX92730DPCD-Q100 | NEX92730DPCD-Q100Y (935692504518) |
Active | N92730D |
![]() HTSSOP16 (SOT8108-1) |
SOT8108-1 | Not available |
Part number | Description | Type | Quick links | Shop link |
---|---|---|---|---|
Description This user manual describes the NEVB-NEX92730DPC. The NEX92730DPCD-Q100 is a dual-channel, high-voltage low-dropout regulator (LDO) with current sensing, designed to operate with a wide range of voltage from 4 V to 40 V (45 V load dump protection). This device provides power supply for low-noise amplifiers of active antennas through a coax cable with 300 mA per channel and an adjustable output voltage from 1.5 V to 20 V for each channel. This document contains the EVB schematic and configuration, bill of materials (BOM) and board layouts.
|
Type Demo board
|
Quick links
|
Shop link
|
|
Description This user manual describes the NEVB-NEX92830DPC. The NEX92830DPCD-Q100 is a dual-channel, high-voltage low-dropout regulator (LDO) with current sensing, designed to operate with a wide range of voltage from 4 V to 40 V (45 V load dump protection). This device provides power supply for lownoise amplifiers of active antennas through a coax cable with 300 mA per channel and an adjustable output voltage from 1.5 V to 20 V for each channel. This document contains the EVB schematic and configuration, bill of materials (BOM) and board layouts.
|
Type Evaluation board
|
Quick links
|
Shop link
|
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
---|---|---|---|---|
NEX92730DPCD-Q100 | NEX92730DPCD-Q100Y | NEX92730DPCD-Q100 |
|
![]() |
File name | Title | Type | Date |
---|---|---|---|
NEX92X30_Q100 | 300 mA, dual-channel antenna LDO with current sensing | Data sheet | 2025-08-01 |
SOT8108-1 | plastic, thermal enhanced thin shrink small outline package;16 leads, 0.65mm pitch, 5.0mm × 4.4mm × 1.2mm body | Package information | 2025-07-31 |
UM90068 | NEX92730DPCD-Q100 300 mA, dual-channel antenna LDO with current sensing evaluation board | User manual | 2025-08-06 |
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
The Nexperia Longevity Program is aimed to provide our customers information from time to time about the expected time that our products can be ordered. The NLP is reviewed and updated regularly by our Executive Management Team. View our longevity program here.
No documents available
Type number | Orderable part number | Ordering code (12NC) | Status | Packing | Packing Quantity | Buy online |
---|---|---|---|---|---|---|
NEX92730DPCD-Q100 | NEX92730DPCD-Q100Y | 935692504518 | Active | Not available | 2,500 |
|
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.
The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.