Orderable parts
Type number | Orderable part number | Ordering code (12NC) | Package | Buy from distributors |
---|---|---|---|---|
NID1101UP | NID1101UPZ | 935692291336 | WLCSP4_SOT8113 | Order product |
Discover Nexperia’s extensive portfolio of diodes, bipolar transistors, ESD protection devices, MOSFETs, GaN FETs, IGBTs, and analog & logic ICs. Our components power virtually every electronic design worldwide - from automotive and industrial to mobile and consumer applications.
Our products find applications across various industries, from automotive and industrial to power, computing, consumer, mobile, and wearables. With a commitment to innovation and sustainability, our components set benchmarks in efficiency, empowering our global customer base to develop energy-efficient and cutting-edge solutions.
Try out our devices and their performance with our comprehensive range of evaluation boards. Gain a deeper understanding of how our products can benefit your application, whether it's optimizing for efficiency, robustness, or reliability. You can find Application focus, Package focus, and different Nexperia Product focus boards here.
Register once, drag and drop ECAD models into your CAD tool and speed up your design.
Click here for more informationThe NID1101 is a compact, high-efficiency ideal diode that replaces traditional Schottky diodes in low-voltage power systems. It provides a low froward voltage drop alternative to traditional Schottky diodes while integrating both forward and true reverse current blocking.
The NID1101 operates across a 1.5 V to 5.5 V input range, and supports up to 1.5 A of continuous current. It is well suited for applications that require minimal power loss and precise current control, such as power OR-ing, redundant supply switchover, and reverse current protection. In dual-supply configurations, it enables seamless transition between sources without the need for additional control logic.
An active-high enable (EN) pin governs device operation.
When EN is low, the NID1101 remains off, blocking current flow in both directions.
When EN is asserted and the input voltage (IN) exceeds the output voltage (OUT), the device activates with controlled turn-on, managing inrush current during startup.
Once enabled, the device starts up in a controlled manner limiting the amount of inrush current. Once startup is completed, the device regulates the voltage between the IN and OUT pins that is approximately an order of magnitude lower than similarly rated Schottky diodes.
To ensure robust system performance, the NID1101 integrates short-circuit current limiting and thermal shutdown protection. If the output voltage rises above the input, the device automatically enters a high-impedance state with minimal reverse leakage current, effectively preventing reverse conduction.
A variety of power OR-ing configurations are supported for system flexibility:
The NID1101 is available in a compact WLCSP4 (SOT8113) package and is characterized for operation over an ambient temperature range of –40 °C to 125 °C.
Low forward drop voltage: VFWD = 29 mV (typ. at 3.6 V input and 100 mA load current)
Reverse voltage blocking always
Forward voltage blocking when disabled
Low quiescent current
Enhanced load transient response
Controlled slew rate at start-up
Over temperature protection
Short-circuit protection
SOT8113, 4-pin, wafer level chip scale package
Specified over Ta= -40 °C to +125 °C
Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
---|---|---|---|---|---|---|---|
NID1101UP | NID1101UPZ (935692291336) |
Development | u4 |
![]() WLCSP4 (WLCSP4_SOT8113) |
Not available | Not available |
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
---|---|---|---|---|
NID1101UP | NID1101UPZ | NID1101UP |
|
![]() |
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
The Nexperia Longevity Program is aimed to provide our customers information from time to time about the expected time that our products can be ordered. The NLP is reviewed and updated regularly by our Executive Management Team. View our longevity program here.
No documents available
Type number | Orderable part number | Ordering code (12NC) | Status | Packing | Packing Quantity | Buy online |
---|
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.
The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.