Orderable parts
Type number | Orderable part number | Ordering code (12NC) | Package | Buy from distributors |
---|---|---|---|---|
PHDMI2F4 | PHDMI2F4X | 934068932115 | SOT1176-1 | Order product |
Discover Nexperia’s extensive portfolio of diodes, bipolar transistors, ESD protection devices, MOSFETs, GaN FETs, IGBTs, and analog & logic ICs. Our components power virtually every electronic design worldwide - from automotive and industrial to mobile and consumer applications.
Our products find applications across various industries, from automotive and industrial to power, computing, consumer, mobile, and wearables. With a commitment to innovation and sustainability, our components set benchmarks in efficiency, empowering our global customer base to develop energy-efficient and cutting-edge solutions.
Try out our devices and their performance with our comprehensive range of evaluation boards. Gain a deeper understanding of how our products can benefit your application, whether it's optimizing for efficiency, robustness, or reliability. You can find Application focus, Package focus, and different Nexperia Product focus boards here.
Register once, drag and drop ECAD models into your CAD tool and speed up your design.
Click here for more informationESD protection for ultra high-speed interfaces
The device is designed to protect high-speed interfaces such as Transition Minimized Differential Signaling (TDMS) lines of High-Definition Multimedia Interface (HDMI), standard 2.0 and lower, against ElectroStatic Discharge (ESD).
The device includes four high-level ESD protection diode structures for ultra high-speed signal lines and is encapsulated in a leadless small DFN2510A-10 (SOT1176-1) plastic package.
All signal lines are protected by a special diode configuration offering ultra low line capacitance of only 0.5 pF. These diodes utilize a unique snap-back structure in order to provide protection to downstream components from ESD voltages up to ±10 kV contact exceeding IEC 61000-4-2, level 4.
System ESD protection for HDMI, standard 2.0 and lower.
All signal lines with integrated rail-to-rail clamping diodes for downstream ESD protection of ±10 kV exceeding IEC 61000-4-2, level 4
Matched 0.5 mm trace spacing
Signal lines with ≤ 0.05 pF matching capacitance between signal pairs
Line capacitance of only 0.5 pF for each channel
Design-friendly ‘pass-through’ signal routing
TVs and monitors
DVD recorders and players
Notebooks, main board graphic cards and ports
Set-top boxes and game consoles
Type number | Package name |
---|---|
PHDMI2F4
|
DFN2510A-10 |
Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
---|---|---|---|---|---|---|---|
PHDMI2F4
|
PHDMI2F4X (934068932115) |
Active | 96 |
![]() DFN2510A-10 (SOT1176-1) |
SOT1176-1 | SOT1176-1_115 |
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
---|---|---|---|---|
PHDMI2F4
|
PHDMI2F4X | PHDMI2F4 |
|
![]() |
File name | Title | Type | Date |
---|---|---|---|
PHDMI2F4 | ESD protection for ultra high-speed interfaces | Data sheet | 2020-04-28 |
AN90063 | Questions about package outline drawings | Application note | 2025-03-12 |
Nexperia_document_brochure_ESD-Protection-Applications_022017 | ESD Protection Application guide | Brochure | 2018-12-21 |
Nexperia_document_brochure_ESD-Protection-Applications_022017 | ESD Protection Application guide | Brochure | 2018-12-21 |
SOT1176-1 | 3D model for products with SOT1176-1 package | Design support | 2023-02-02 |
SOT1176 | 3D model for products with SOT1176 package | Design support | 2019-10-03 |
Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
DFN2510A-10_SOT1176_mk | plastic, extremely thin small outline package; 10 terminals; 0.5 mm pitch; 2.5 mm x 1 mm x 0.5 mm body | Marcom graphics | 2017-01-28 |
SOT1176-1 | plastic, leadless extremely thin small outline package; 10 terminals; 0.5 mm pitch; 2.5 mm x 1 mm x 0.5 mm body | Package information | 2022-06-07 |
SOT1176-1_115 | DFN2510A-10; Reel pack, SMD, 7"; Q1/T1 standard product orientation; Orderable part number ending ,115 or X; Ordering code (12NC) ending 115 | Packing information | 2020-04-21 |
PHDMI2F4_Nexperia_Product_Reliability | PHDMI2F4 Nexperia Product Reliability | Quality document | 2025-05-30 |
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
The Nexperia Longevity Program is aimed to provide our customers information from time to time about the expected time that our products can be ordered. The NLP is reviewed and updated regularly by our Executive Management Team. View our longevity program here.
Type number | Orderable part number | Ordering code (12NC) | Status | Packing | Packing Quantity | Buy online |
---|---|---|---|---|---|---|
PHDMI2F4 | PHDMI2F4X | 934068932115 | Active | SOT1176-1_115 | 5,000 |
|
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.
The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.