Bipolar transistors

Diodes

ESD protection, TVS, filtering and signal conditioning

MOSFETs

SiC MOSFETs

GaN FETs

IGBTs

Analog & Logic ICs

Automotive qualified products (AEC-Q100/Q101)

2N7002PS

60 V, 320 mA dual N-channel Trench MOSFET

Dual N-channel enhancement mode Field-Effect Transistor (FET) in a very small SOT363 (SC-88) Surface-Mounted Device (SMD) plastic package using Trench MOSFET technology.

Not recommended for new designs (NRND).

Features and benefits

  • Logic-level compatible

  • Very fast switching

  • Trench MOSFET technology

  • AEC-Q101 qualified

Applications

  • Relay driver

  • High-speed line driver

  • Low-side loadswitch

  • Switching circuits

Parametrics

Type number Package version Package name Product status Channel type Nr of transistors VDS [max] (V) RDSon [max] @ VGS = 10 V (mΩ) RDSon [max] @ VGS = 5 V (mΩ) Tj [max] (°C) ID [max] (A) QGD [typ] (nC) QG(tot) [typ] @ VGS = 4.5 V (nC) Ptot [max] (W) VGSth [typ] (V) Automotive qualified Ciss [typ] (pF) Coss [typ] (pF) Release date
2N7002PS
SOT363 TSSOP6 Not for design in N 2 60 1600 2000 150 0.32 0.2 0.6 0.42 1.75 Y 30 7 2011-01-24

Package

Type number Orderable part number, (Ordering code (12NC)) Status Marking Package Package information Reflow-/Wave soldering Packing
2N7002PS
2N7002PS,115
(934064134115)
Active M8% SOT363
TSSOP6
(SOT363)
SOT363 WAVE_BG-BD-1
SOT363_115
2N7002PS,125
(934064134125)
Active M8% SOT363_125
2N7002PSZ
(934064134165)
Active M8% SOT363_165

Environmental information

Type number Orderable part number Chemical content RoHS RHF-indicator
2N7002PS
2N7002PS,115 2N7002PS rohs rhf rhf
2N7002PS
2N7002PS,125 2N7002PS rohs rhf rhf
2N7002PS
2N7002PSZ 2N7002PS rohs rhf rhf
Quality and reliability disclaimer

Documentation (25)

File name Title Type Date
2N7002PS 60 V, 320 mA dual N-channel Trench MOSFET Data sheet 2020-11-23
AN10273 Power MOSFET single-shot and repetitive avalanche ruggedness rating Application note 2026-02-12
AN10874_ZH LFPAK MOSFET thermal design guide, Chinese version Application note 2020-04-30
AN11113_ZH LFPAK MOSFET thermal design guide - Part 2 Application note 2020-04-30
AN11158 Understanding power MOSFET data sheet parameters Application note 2025-10-21
AN11158_ZH Understanding power MOSFET data sheet parameters Application note 2021-01-04
AN11243 Failure signature of Electrical Overstress on Power MOSFETs Application note 2025-09-08
AN11261 RC Thermal Models Application note 2025-09-10
AN11599 Using power MOSFETs in parallel Application note 2016-07-13
AN90059 Power MOSFET gate driver fundamentals Application note 2025-09-10
AN90032 Low temperature soldering, application study Application note 2022-02-22
AN90063 Questions about package outline drawings Application note 2025-10-22
Nexperia_document_guide_MiniLogic_PicoGate_201901 PicoGate leaded logic portfolio guide Brochure 2019-01-07
SOT363 3D model for products with SOT363 package Design support 2018-12-05
Nexperia_package_poster Nexperia package poster Leaflet 2020-05-15
TSSOP6_SOT363_mk plastic, surface-mounted package; 6 leads; 1.3 mm pitch; 2 mm x 1.25 mm x 0.95 mm body Marcom graphics 2017-01-28
REFLOW_BG-BD-1 Reflow soldering profile Other type 2026-02-10
SOT363 Plastic surface-mounted package; 6 leads Package information 2026-02-16
SOT363_115 TSSOP6; Reel pack for SMD, 7"; Q2/T3 product orientation Packing information 2020-06-12
SOT363_125 TSSOP6 ; Reel pack for SMD, 7"; Q3/T4 product orientation Packing information 2020-04-21
SOT363_165 TSSOP6 ; Reel pack for SMD, 11"; Q3/T4 product orientation Packing information 2024-01-24
2N7002PS_8_18_2010 2N7002PS_8_18_2010 Spice parameter SPICE model 2012-04-13
TN00008 Power MOSFET frequently asked questions and answers Technical note 2025-09-10
MAR_SOT363 MAR_SOT363 Topmark Top marking 2013-06-03
WAVE_BG-BD-1 Wave soldering profile Wave soldering 2021-09-08

Support

If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.


Longevity

The Nexperia Longevity Program is aimed to provide our customers information from time to time about the expected time that our products can be ordered. The NLP is reviewed and updated regularly by our Executive Management Team. View our longevity program here.


Models

File name Title Type Date
2N7002PS_8_18_2010 2N7002PS_8_18_2010 Spice parameter SPICE model 2012-04-13
SOT363 3D model for products with SOT363 package Design support 2018-12-05

Ordering, pricing & availability

Type number Orderable part number Ordering code (12NC) Status Packing Packing Quantity Buy online
2N7002PS 2N7002PS,115 934064134115 Active SOT363_115 3,000
2N7002PS 2N7002PS,125 934064134125 Active SOT363_125 3,000
2N7002PS 2N7002PSZ 934064134165 Active SOT363_165 10,000

Sample

As a Nexperia customer you can order samples via our sales organization.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.

How does it work?

The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.

Orderable parts

Type number Orderable part number Ordering code (12NC) Package Buy from distributors
2N7002PS 2N7002PS,115 934064134115 SOT363 Order product
2N7002PS 2N7002PS,125 934064134125 SOT363 Order product
2N7002PS 2N7002PSZ 934064134165 SOT363 Order product