Bipolar transistors

Diodes

ESD protection, TVS, filtering and signal conditioning

MOSFETs

SiC MOSFETs

GaN FETs

IGBTs

Analog & Logic ICs

Automotive qualified products (AEC-Q100/Q101)

74ABT16841ADL

20-bit bus interface latch (3-State)

The 74ABT16841A Bus interface latch is designed to provide extra data width for wider data/address paths of buses carrying parity.

The 74ABT16841A consists of two sets of ten D-type latches with 3-State outputs. The flip-flops appear transparent to the data when Latch Enable (nLE) is HIGH. This allows asynchronous operation, as the output transition follows the data in transition. On the nLE HIGH-to-LOW transition, the data that meets the set-up and hold time is latched.

Data appears on the bus when the Output Enable (nOE) is LOW. When nOE is HIGH the output is in the high-impedance state.

This product has been discontinued

Features and benefits

  • High speed parallel latches
  • Live insertion/extraction permitted
  • Extra data width for wide address/data paths or buses carrying parity
  • Power-up 3-State
  • Power-up reset
  • Ideal where high speed, light loading, or increased fan-in are required with MOS microprocessors
  • Output capability: +64 mA / ?32 mA
  • Latch-up protection exceeds 500 mA per Jedec Std 17
  • ESD protection exceeds 2000 V per MIL STD 883 Method 3015 and 200 V per Machine Model

Applications

Package

All type numbers in the table below are discontinued.

Type number Orderable part number, (Ordering code (12NC)) Status Marking Package Package information Reflow-/Wave soldering Packing
74ABT16841ADL 74ABT16841ADL,112
(935196770112)
Obsolete ABT16841A Standard Procedure Standard Procedure SOT371-1
SSOP56
(SOT371-1)
SOT371-1 SSOP-TSSOP-VSO-REFLOW
SSOP-TSSOP-VSO-WAVE
Not available
74ABT16841ADL,118
(935196770118)
Obsolete ABT16841A Standard Procedure Standard Procedure Not available
74ABT16841ADL,512
(935196770512)
Obsolete ABT16841A Standard Procedure Standard Procedure Not available
74ABT16841ADL,518
(935196770518)
Obsolete ABT16841A Standard Procedure Standard Procedure Not available

Environmental information

All type numbers in the table below are discontinued.

Type number Orderable part number Chemical content RoHS RHF-indicator
74ABT16841ADL 74ABT16841ADL,112 74ABT16841ADL rhf
74ABT16841ADL 74ABT16841ADL,118 74ABT16841ADL rhf
74ABT16841ADL 74ABT16841ADL,512 74ABT16841ADL rohs rhf rhf
74ABT16841ADL 74ABT16841ADL,518 74ABT16841ADL rohs rhf rhf
Quality and reliability disclaimer

Documentation (6)

File name Title Type Date
AN90063 Questions about package outline drawings Application note 2025-09-15
Nexperia_package_poster Nexperia package poster Leaflet 2020-05-15
SOT371-1 plastic, shrink small outline package; 56 leads; 0.635 mm pitch; 18.45 mm x 7.5 mm x 2.8 mm body Package information 2020-04-21
SSOP-TSSOP-VSO-REFLOW Footprint for reflow soldering Reflow soldering 2009-10-08
abt16 abt16 Spice model SPICE model 2013-05-07
SSOP-TSSOP-VSO-WAVE Footprint for wave soldering Wave soldering 2009-10-08

Support

If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.


Longevity

The Nexperia Longevity Program is aimed to provide our customers information from time to time about the expected time that our products can be ordered. The NLP is reviewed and updated regularly by our Executive Management Team. View our longevity program here.


Models

File name Title Type Date
abt16 abt16 Spice model SPICE model 2013-05-07

How does it work?

The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.