Bipolar transistors

Diodes

ESD protection, TVS, filtering and signal conditioning

MOSFETs

SiC MOSFETs

GaN FETs

IGBTs

Analog & Logic ICs

Automotive qualified products (AEC-Q100/Q101)

74ABT16899DL

This product has been discontinued

Package

All type numbers in the table below are discontinued.

Type number Orderable part number, (Ordering code (12NC)) Status Marking Package Package information Reflow-/Wave soldering Packing
74ABT16899DL 74ABT16899DL,112
(935215510112)
Obsolete 74ABT16899DL Standard Procedure Standard Procedure SOT371-1
SSOP56
(SOT371-1)
SOT371-1 SSOP-TSSOP-VSO-REFLOW
SSOP-TSSOP-VSO-WAVE
Not available
74ABT16899DL,118
(935215510118)
Obsolete 74ABT16899DL Standard Procedure Standard Procedure Not available
74ABT16899DL,512
(935215510512)
Obsolete 74ABT16899DL Standard Procedure Standard Procedure Not available
74ABT16899DL,518
(935215510518)
Obsolete 74ABT16899DL Standard Procedure Standard Procedure Not available

Environmental information

All type numbers in the table below are discontinued.

Type number Orderable part number Chemical content RoHS RHF-indicator
74ABT16899DL 74ABT16899DL,112 74ABT16899DL rhf
74ABT16899DL 74ABT16899DL,118 74ABT16899DL rohs rhf rhf
74ABT16899DL 74ABT16899DL,512 74ABT16899DL rohs rhf rhf
74ABT16899DL 74ABT16899DL,518 74ABT16899DL rohs rhf rhf
Quality and reliability disclaimer

Documentation (6)

File name Title Type Date
AN90063 Questions about package outline drawings Application note 2025-10-22
Nexperia_package_poster Nexperia package poster Leaflet 2020-05-15
SOT371-1 plastic, shrink small outline package; 56 leads; 0.635 mm pitch; 18.45 mm x 7.5 mm x 2.8 mm body Package information 2020-04-21
SSOP-TSSOP-VSO-REFLOW Footprint for reflow soldering Reflow soldering 2009-10-08
abt16 abt16 Spice model SPICE model 2013-05-07
SSOP-TSSOP-VSO-WAVE Footprint for wave soldering Wave soldering 2009-10-08

Support

If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.


Longevity

The Nexperia Longevity Program is aimed to provide our customers information from time to time about the expected time that our products can be ordered. The NLP is reviewed and updated regularly by our Executive Management Team. View our longevity program here.


Models

File name Title Type Date
abt16 abt16 Spice model SPICE model 2013-05-07

How does it work?

The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.