Bipolar transistors

Diodes

ESD protection, TVS, filtering and signal conditioning

MOSFETs

SiC power devices

GaN FETs

IGBTs

Analog & Logic ICs

Automotive qualified products (AEC-Q100/Q101)

74AHC1G86GZ-Q100

74AHC1G86GZ-Q100

2-input EXCLUSIVE-OR gate

The 74AHC1G86-Q100; 74AHCT1G86-Q100 is a single 2-input EXCLUSIVE-OR gate. Inputs are overvoltage tolerant. This feature allows the use of these devices as translators in mixed voltage environments.

This product has been qualified to the Automotive Electronics Council (AEC) standard Q100 (Grade 1) and is suitable for use in automotive applications.

  • Product details
  • Documentation
  • Support
  • Ordering
  • Interactive data sheet

Product details

Features and benefits

    • Automotive product qualification in accordance with AEC-Q100 (Grade 1)

      • Specified from -40 °C to +85 °C and from -40 °C to +125 °C

    • Wide supply voltage range from 2.0 to 5.5 V

    • Overvoltage tolerant inputs to 5.5 V

    • High noise immunity

    • CMOS low power dissipation

    • Latch-up performance exceeds 100 mA per JESD 78 Class II Level A

    • Symmetrical output impedance

    • Balanced propagation delays

    • Input levels:

      • For 74AHC1G86-Q100: CMOS level

      • For 74AHCT1G86-Q100: TTL level

    • Multiple package options

    • ESD protection:

      • HBM: ANSI/ESDA/JEDEC JS-001 class 2 exceeds 2000 V

      • CDM: ANSI/ESDA/JEDEC JS-002 class C3 exceeds 1000 V

Register once, drag and drop ECAD models into your CAD tool and speed up your design.

More information

Quality and reliability disclaimer

Support

Please contact us if you have any questions. If you are in need of design support, please fill in the technical support form, we will get back to you shortly.

Please visit our engineer exchange forum or contact us for further support.

Longevity

The Nexperia Longevity Program is aimed to provide our customers information from time to time about the expected time that our products can be ordered. The NLP is reviewed and updated regularly by our Executive Management Team. View our longevity program here.

Sample

As a Nexperia customer you can order samples via our sales organization.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.

Interactive data sheet

How does it work?

The interactive data sheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive data sheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.

Interactive data sheet