Bipolar transistors

Diodes

ESD protection, TVS, filtering and signal conditioning

MOSFETs

SiC MOSFETs

GaN FETs

IGBTs

Analog & Logic ICs

Automotive qualified products (AEC-Q100/Q101)

74HC3G06GD

This product has been discontinued

Package

All type numbers in the table below are discontinued.

Type number Orderable part number, (Ordering code (12NC)) Status Marking Package Package information Reflow-/Wave soldering Packing
74HC3G06GD 74HC3G06GD,125
(935288584125)
Obsolete H06 Standard Procedure Standard Procedure SOT996-2
XSON8
(SOT996-2)
SOT996-2 SOT996-2_125

Environmental information

All type numbers in the table below are discontinued.

Type number Orderable part number Chemical content RoHS RHF-indicator
74HC3G06GD 74HC3G06GD,125 74HC3G06GD rohs rhf rhf
Quality and reliability disclaimer

Documentation (6)

File name Title Type Date
74HC_HCT3G06 Triple inverter with open-drain outputs Data sheet 2023-12-12
AN10161 PicoGate Logic footprints Application note 2002-10-29
AN11044 Pin FMEA 74HC/74HCT family Application note 2019-01-09
AN90063 Questions about package outline drawings Application note 2025-06-13
Nexperia_package_poster Nexperia package poster Leaflet 2020-05-15
SOT996-2 plastic, leadless extremely thin small outline package; 8 terminals; 0.5 mm pitch; 3 mm x 2 mm x 0.5 mm body Package information 2020-04-21

Support

If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.


Longevity

The Nexperia Longevity Program is aimed to provide our customers information from time to time about the expected time that our products can be ordered. The NLP is reviewed and updated regularly by our Executive Management Team. View our longevity program here.


Models

No documents available

How does it work?

The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.