Bipolar transistors

Diodes

ESD protection, TVS, filtering and signal conditioning

MOSFETs

SiC MOSFETs

GaN FETs

IGBTs

Analog & Logic ICs

Automotive qualified products (AEC-Q100/Q101)

74HCS245BQ

Octal bus transceiver with Schmitt-trigger inputs and 3-state outputs

The 74HCS245 is an 8-bit transceiver with 3-state outputs. The device features an output enable (OE) and send/receive (DIR) for direction control. A HIGH on OE causes the outputs to assume a high-impedance OFF-state. Inputs include clamp diodes. This enables the use of current limiting resistors to interface inputs to voltages in excess of VCC.

All inputs are Schmitt-trigger inputs, capable of transforming slowly changing input signals into sharply defined, jitter-free output signals.

Features and benefits

  • Wide supply voltage range from 2.0 V to 6.0 V

  • Schmitt-trigger inputs

  • Octal bidirectional bus interface

  • Non-inverting 3-state outputs

  • Low power consumption
    • Typical supply current (ICC) of 100 nA
    • Typical input leakage current (II) of ±10 nA
  • ±7.8 mA output drive at 6 V
  • Latch-up performance exceeds 100 mA per JESD 78 Class II Level B
  • Complies with JEDEC standards:
    • JESD7A (2.0 V to 6.0 V)
  • ESD protection:

    • HBM ANSI/ESDA/JEDEC JS-001 class 3A exceeds 4000 V

    • CDM ANSI/ESDA/JEDEC JS-002 class C3 exceeds 1500 V

  • Multiple package options

  • Specified from -40 °C to +85 °C and from -40 °C to +125 °C

Parametrics

Type number VCC (V) Logic switching levels Power dissipation considerations Tamb (°C) Package name
74HCS245BQ 2.0 - 6.0 CMOS low -40~125 DHVQFN20

Package

Type number Orderable part number, (Ordering code (12NC)) Status Marking Package Package information Reflow-/Wave soldering Packing
74HCS245BQ 74HCS245BQX
(935692454115)
Active S245 SOT764-1
DHVQFN20
(SOT764-1)
SOT764-1 SOT764-1_115

Environmental information

Type number Orderable part number Chemical content RoHS RHF-indicator
74HCS245BQ 74HCS245BQX 74HCS245BQ rohs rhf rhf
Quality and reliability disclaimer

Documentation (8)

File name Title Type Date
74HCS245 Octal bus transceiver with Schmitt-trigger inputs and 3-state outputs Data sheet 2025-10-27
AN90063 Questions about package outline drawings Application note 2025-10-22
SOT764-1 3D model for products with SOT764-1 package Design support 2019-10-03
74hcs245 74HCS245 IBIS model IBIS model 2025-11-07
Nexperia_package_poster Nexperia package poster Leaflet 2020-05-15
DHVQFN20_SOT764-1_mk plastic, dual in-line compatible thermal enhanced very thin quad flat package; 20 terminals; 0.5 mm pitch; 2.5 mm x 4.5 mm x 0.85 mm body Marcom graphics 2017-01-28
SOT764-1 plastic, leadless dual in-line compatible thermal enhanced very thin quad flat package; 20 terminals; 0.5 mm pitch; 4.5 mm x 2.5 mm x 1 mm body Package information 2022-06-21
SOT764-1_115 DHVQFN20; Reel pack for SMD, 7''; Q1/T1 product orientation Packing information 2025-10-24

Support

If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.


Longevity

The Nexperia Longevity Program is aimed to provide our customers information from time to time about the expected time that our products can be ordered. The NLP is reviewed and updated regularly by our Executive Management Team. View our longevity program here.


Models

File name Title Type Date
74hcs245 74HCS245 IBIS model IBIS model 2025-11-07
SOT764-1 3D model for products with SOT764-1 package Design support 2019-10-03

Ordering, pricing & availability

Type number Orderable part number Ordering code (12NC) Status Packing Packing Quantity Buy online
74HCS245BQ 74HCS245BQX 935692454115 Active SOT764-1_115 3,000

Sample

As a Nexperia customer you can order samples via our sales organization.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.

How does it work?

The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.

Orderable parts

Type number Orderable part number Ordering code (12NC) Package Buy from distributors
74HCS245BQ 74HCS245BQX 935692454115 SOT764-1 Order product