Orderable parts
| Type number | Orderable part number | Ordering code (12NC) | Package | Buy from distributors | 
|---|---|---|---|---|
| 74HCS273BQ-Q100 | 74HCS273BQ-Q100X | 935692459115 | SOT764-1 | Order product | 
Discover Nexperia’s extensive portfolio of diodes, bipolar transistors, ESD protection devices, MOSFETs, GaN FETs, IGBTs, and analog & logic ICs. Our components power virtually every electronic design worldwide - from automotive and industrial to mobile and consumer applications.
Our products find applications across various industries, from automotive and industrial to power, computing, consumer, mobile, and wearables. With a commitment to innovation and sustainability, our components set benchmarks in efficiency, empowering our global customer base to develop energy-efficient and cutting-edge solutions.
Try out our devices and their performance with our comprehensive range of evaluation boards. Gain a deeper understanding of how our products can benefit your application, whether it's optimizing for efficiency, robustness, or reliability. You can find Application focus, Package focus, and different Nexperia Product focus boards here.
 
Register once, drag and drop ECAD models into your CAD tool and speed up your design.
Click here for more informationOctal D-type flip-flop with reset and Schmitt-trigger inputs; positive-edge trigger
The 74HCS273-Q100 is an octal positive-edge triggered D-type flip-flop. The device features clock (CP) and master reset (MR) inputs. The outputs Qn will assume the state of their corresponding Dn inputs that meet the set-up and hold time requirements on the LOW-to-HIGH clock (CP) transition. A LOW on MR forces the outputs LOW independently of clock and data inputs. Inputs include clamp diodes. This enables the use of current limiting resistors to interface inputs to voltages in excess of VCC.
All inputs are Schmitt-trigger inputs, capable of transforming slowly changing input signals into sharply defined, jitter-free output signals.
This product has been qualified to the Automotive Electronics Council (AEC) standard Q100 (Grade 1) and is suitable for use in automotive applications.
Automotive product qualification in accordance with AEC-Q100 (Grade 1)
Specified from -40 °C to +85 °C and from -40 °C to +125 °C
Wide supply voltage range from 2.0 V to 6.0 V
Schmitt-trigger inputs
Common clock and master reset
Eight positive edge-triggered D-type flip-flops
ESD protection:
HBM ANSI/ESDA/JEDEC JS-001 class 3A exceeds 4000 V
CDM ANSI/ESDA/JEDEC JS-002 class C3 exceeds 1500 V
Multiple package options
DHVQFN package with Side-Wettable Flanks enabling Automated Optical Inspection (AOI) of solder joints
| Type number | VCC (V) | Logic switching levels | Power dissipation considerations | Tamb (°C) | Package name | 
|---|---|---|---|---|---|
| 74HCS273BQ-Q100 | 2.0 - 6.0 | CMOS | low | -40~125 | DHVQFN20 | 
| Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing | 
|---|---|---|---|---|---|---|---|
| 74HCS273BQ-Q100 | 74HCS273BQ-Q100X (935692459115) | Development | S273 |   DHVQFN20 (SOT764-1) | SOT764-1 | SOT764-1_115 | 
| Type number | Orderable part number | Chemical content | RoHS | RHF-indicator | 
|---|---|---|---|---|
| 74HCS273BQ-Q100 | 74HCS273BQ-Q100X | 74HCS273BQ-Q100 |  |   | 
| File name | Title | Type | Date | 
|---|---|---|---|
| 74HCS273_Q100 | Octal D-type flip-flop with reset and Schmitt-trigger inputs; positive-edge trigger | Data sheet | 2025-10-29 | 
| AN90063 | Questions about package outline drawings | Application note | 2025-10-22 | 
| SOT764-1 | 3D model for products with SOT764-1 package | Design support | 2019-10-03 | 
| Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 | 
| DHVQFN20_SOT764-1_mk | plastic, dual in-line compatible thermal enhanced very thin quad flat package; 20 terminals; 0.5 mm pitch; 2.5 mm x 4.5 mm x 0.85 mm body | Marcom graphics | 2017-01-28 | 
| SOT764-1 | plastic, leadless dual in-line compatible thermal enhanced very thin quad flat package; 20 terminals; 0.5 mm pitch; 4.5 mm x 2.5 mm x 1 mm body | Package information | 2022-06-21 | 
| SOT764-1_115 | DHVQFN20; Reel pack for SMD, 7''; Q1/T1 product orientation | Packing information | 2025-10-24 | 
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
The Nexperia Longevity Program is aimed to provide our customers information from time to time about the expected time that our products can be ordered. The NLP is reviewed and updated regularly by our Executive Management Team. View our longevity program here.
| File name | Title | Type | Date | 
|---|---|---|---|
| SOT764-1 | 3D model for products with SOT764-1 package | Design support | 2019-10-03 | 
| Type number | Orderable part number | Ordering code (12NC) | Status | Packing | Packing Quantity | Buy online | 
|---|
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.
The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.