Register once, drag and drop ECAD models into your CAD tool and speed up your design.
Click here for more information74HCT4046ADB
Phase-locked loop with VCO
The 74HC4046A; 74HCT4046A is a high-speed Si-gate CMOS device. It is specified in compliance with JEDEC standard no 7A.
Alternatives
Features and benefits
Low power consumption
VCO-Inhibit control for ON/OFF keying and for low standby power consumption
Center frequency up to 17 MHz (typical) at VCC = 4.5 V
Choice of three phase comparators:
PC1: EXCLUSIVE-OR
PC2: Edge-triggered J-K flip-flop
PC3: Edge-triggered RS flip-flop
Excellent Voltage Controlled Oscillator (VCO) linearity
Low frequency drift with supply voltage and temperature variations
Operating power supply voltage range:
VCO section 3.0 V to 6.0 V
Digital section 2.0 V to 6.0 V
Zero voltage offset due to operational amplifier buffering
ESD protection:
- HBM: ANSI/ESDA/JEDEC JS-001 class 2 exceeds 2000 V
- CDM: ANSI/ESDA/JEDEC JS-002 class C3 exceeds 1000 V
Applications
FM modulation and demodulation
Frequency synthesis and multiplication
Frequency discrimination
Tone decoding
Data synchronization and conditioning
Voltage-to-frequency conversion
Motor-speed control
Parametrics
Type number | Product status | Package name |
---|---|---|
74HCT4046ADB | End of life | SSOP16 |
PCB Symbol, Footprint and 3D Model
Model Name | Description |
---|---|
|
Package
All type numbers in the table below are discontinued. See the table Discontinuation information for more information.
Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
---|---|---|---|---|---|---|---|
74HCT4046ADB | 74HCT4046ADB,118 (935174940118) |
Discontinued / End-of-life | T4046A |
SSOP16 (SOT338-1) |
SOT338-1 |
SSOP-TSSOP-VSO-REFLOW
SSOP-TSSOP-VSO-WAVE |
Not available |
74HCT4046ADB,112 (935174940112) |
Obsolete | T4046A | Not available |
Environmental information
All type numbers in the table below are discontinued. See the table Discontinuation information for more information.
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
---|---|---|---|---|
74HCT4046ADB | 74HCT4046ADB,118 | 74HCT4046ADB | ||
74HCT4046ADB | 74HCT4046ADB,112 | 74HCT4046ADB |
Series
Documentation (8)
File name | Title | Type | Date |
---|---|---|---|
74HC_HCT4046A | Phase-locked loop with VCO | Data sheet | 2024-02-19 |
AN11044 | Pin FMEA 74HC/74HCT family | Application note | 2019-01-09 |
Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
SSOP16_SOT338-1_mk | plastic, shrink small outline package; 16 leads; 0.65 mm pitch; 6.2 mm x 5.3 mm x 2 mm body | Marcom graphics | 2017-01-28 |
SOT338-1 | plastic, shrink small outline package; 16 leads; 0.65 mm pitch; 6.2 mm x 5.3 mm x 2 mm body | Package information | 2022-06-20 |
SSOP-TSSOP-VSO-REFLOW | Footprint for reflow soldering | Reflow soldering | 2009-10-08 |
HCT_USER_GUIDE | HC/T User Guide | User manual | 1997-10-31 |
SSOP-TSSOP-VSO-WAVE | Footprint for wave soldering | Wave soldering | 2009-10-08 |
Support
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
Models
No documents available
PCB Symbol, Footprint and 3D Model
Model Name | Description |
---|---|
|
How does it work?
The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.