Bipolar transistors

Diodes

ESD protection, TVS, filtering and signal conditioning

MOSFETs

SiC MOSFETs

GaN FETs

IGBTs

Analog & Logic ICs

Automotive qualified products (AEC-Q100/Q101)

74LVC2G67GT-Q100

Bilateral switch

The 74LVC2G67-Q100 is a dual single pole, single-throw analog switch. Each switch has two input/output terminals (nY and nZ) and a digital enable input (nE). When nE is HIGH, the analog switch is turned off. Inputs can be driven from either 3.3 V or 5 V devices. This feature allows the use of these devices as translators in mixed 3.3 V and 5 V environments.

Schmitt-trigger action at all inputs makes the circuit tolerant of slower input rise and fall times.

This product has been qualified to the Automotive Electronics Council (AEC) standard Q100 (Grade 1) and is suitable for use in automotive applications.

Features and benefits

  • Automotive product qualification in accordance with AEC-Q100 (Grade 1)

    • Specified from -40 °C to +85 °C and from -40 °C to +125 °C

  • Wide supply voltage range from 1.65 V to 5.5 V

  • Very low ON resistance:

    • 7.5 Ω (typical) at VCC = 2.7 V

    • 6.5 Ω (typical) at VCC = 3.3 V

    • 6 Ω (typical) at VCC = 5 V

  • Switch current capability of 32 mA

  • Overvoltage tolerant inputs to 5.5 V

  • High noise immunity

  • CMOS low power consumption

  • TTL interface compatibility at 3.3 V

  • Latch-up performance meets requirements of JESD78 Class I

  • Complies with JEDEC standards:

    • JESD8-7 (1.65 V to 1.95 V)

    • JESD8-5 (2.3 V to 2.7 V)

    • JESD8C (2.7 V to 3.6 V)

    • JESD36 (4.5 V to 5.5 V)

  • ESD protection:

    • HBM: ANSI/ESDA/JEDEC JS-001 class 2 exceeds 2000 V

    • CDM: ANSI/ESDA/JEDEC JS-002 class C3 exceeds 1000 V

Parametrics

Type number Package name
74LVC2G67GT-Q100 XSON8

Package

Type number Orderable part number, (Ordering code (12NC)) Status Marking Package Package information Reflow-/Wave soldering Packing
74LVC2G67GT-Q100 74LVC2G67GT-Q100X
(935692630115)
Development V67 SOT833-1
XSON8
(SOT833-1)
SOT833-1 SOT833-1_115

Environmental information

Type number Orderable part number Chemical content RoHS RHF-indicator
74LVC2G67GT-Q100 74LVC2G67GT-Q100X 74LVC2G67GT-Q100 rohs rhf rhf
Quality and reliability disclaimer

Documentation (8)

File name Title Type Date
74LVC2G67_Q100 Bilateral switch Data sheet 2025-09-25
AN90063 Questions about package outline drawings Application note 2025-10-22
Nexperia_document_guide_MiniLogic_MicroPak_201808 MicroPak leadless logic portfolio guide Brochure 2018-09-03
SOT833-1 3D model for products with SOT833-1 package Design support 2021-01-28
Nexperia_package_poster Nexperia package poster Leaflet 2020-05-15
SOT833-1 plastic, leadless extremely thin small outline package; 8 terminals; 0.5 mm pitch; 1 mm x 1.95 mm x 0.5 mm body Package information 2022-06-03
SOT833-1_115 XSON8; Reel pack for SMD, 7''; Q1/T1 product orientation Packing information 2020-04-21
MAR_SOT833 MAR_SOT833 Topmark Top marking 2013-06-03

Support

If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.


Longevity

The Nexperia Longevity Program is aimed to provide our customers information from time to time about the expected time that our products can be ordered. The NLP is reviewed and updated regularly by our Executive Management Team. View our longevity program here.


Models

File name Title Type Date
SOT833-1 3D model for products with SOT833-1 package Design support 2021-01-28

Ordering, pricing & availability

Type number Orderable part number Ordering code (12NC) Status Packing Packing Quantity Buy online

Sample

As a Nexperia customer you can order samples via our sales organization.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.

How does it work?

The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.

Orderable parts

Type number Orderable part number Ordering code (12NC) Package Buy from distributors
74LVC2G67GT-Q100 74LVC2G67GT-Q100X 935692630115 SOT833-1 Order product