Register once, drag and drop ECAD models into your CAD tool and speed up your design.
Click here for more information74LVC3G14GM
Triple inverting Schmitt trigger with 5 V tolerant input
The 74LVC3G14 provides three inverting buffers with Schmitt trigger input. It is capable of transforming slowly changing input signals into sharply defined, jitter-free output signals.
The inputs can be driven from either 3.3 V or 5 V devices. This feature allows the use of this device in a mixed 3.3 V and 5 V environment. Schmitt trigger action at the inputs makes the circuit tolerant of slower input rise and fall time. This device is fully specified for partial power-down applications using IOFF. The IOFF circuitry disables the output, preventing the damaging backflow current through the device when it is powered down.
Alternatives
Features and benefits
Wide supply voltage range from 1.65 V to 5.5 V
5 V tolerant input/output for interfacing with 5 V logic
High noise immunity
±24 mA output drive (VCC = 3.0 V)
CMOS low power consumption
Latch-up performance exceeds 250 mA
Direct interface with TTL levels
Unlimited rise and fall times
ESD protection:
HBM: ANSI/ESDA/JEDEC JS-001 class 2 exceeds 2000 V
CDM: ANSI/ESDA/JEDEC JS-002 class C3 exceeds 1000 V
Multiple package options
Specified from -40 °C to +85 °C and -40 °C to +125 °C.
Applications
Wave and pulse shaper for highly noisy environment
Astable multivibrator
Monostable multivibrator.
Parametrics
| Type number | Package name | 
|---|---|
| 74LVC3G14GM | XQFN8 | 
Package
All type numbers in the table below are discontinued.
| Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing | 
|---|---|---|---|---|---|---|---|
| 74LVC3G14GM | 74LVC3G14GM,115 (935277248115)  | 
Obsolete | V14 | 
 
XQFN8 (SOT902-2)  | 
SOT902-2 | Not available | |
| 74LVC3G14GM,125 (935277248125)  | 
Obsolete | V14 | SOT902-2_125 | 
Environmental information
All type numbers in the table below are discontinued.
| Type number | Orderable part number | Chemical content | RoHS | RHF-indicator | 
|---|---|---|---|---|
| 74LVC3G14GM | 74LVC3G14GM,115 | 74LVC3G14GM | 
 | 
 | 
| 74LVC3G14GM | 74LVC3G14GM,125 | 74LVC3G14GM | 
 | 
 | 
Series
Documentation (9)
| File name | Title | Type | Date | 
|---|---|---|---|
| 74LVC3G14 | Triple inverting Schmitt trigger with 5 V tolerant input | Data sheet | 2024-05-01 | 
| AN10161 | PicoGate Logic footprints | Application note | 2002-10-29 | 
| AN11009 | Pin FMEA for LVC family | Application note | 2019-01-09 | 
| AN90063 | Questions about package outline drawings | Application note | 2025-10-22 | 
| Nexperia_document_guide_MiniLogic_MicroPak_201808 | MicroPak leadless logic portfolio guide | Brochure | 2018-09-03 | 
| lvc3g14 | 74LVC3G14 IBIS model | IBIS model | 2015-01-15 | 
| Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 | 
| XQFN8_SOT902-2_mk | plastic, extremely thin quad flat package; 8 terminals; 0.55 mm pitch; 1.6 mm x 1.6 mm x 0.5 mm body | Marcom graphics | 2017-01-28 | 
| SOT902-2 | plastic, leadless extremely thin quad flat package; 8 terminals; 0.5 mm pitch; 1.6 mm x 1.6 mm x 0.5 mm body | Package information | 2020-04-21 | 
Support
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
Longevity
The Nexperia Longevity Program is aimed to provide our customers information from time to time about the expected time that our products can be ordered. The NLP is reviewed and updated regularly by our Executive Management Team. View our longevity program here.
Models
| File name | Title | Type | Date | 
|---|---|---|---|
| lvc3g14 | 74LVC3G14 IBIS model | IBIS model | 2015-01-15 | 
How does it work?
The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.
