Bipolar transistors

Diodes

ESD protection, TVS, filtering and signal conditioning

MOSFETs

SiC power devices

GaN FETs

IGBTs

Analog & Logic ICs

Automotive qualified products (AEC-Q100/Q101)

74LVC594ABZ

74LVC594ABZ

8-bit shift register with output register

The 74LVC594A is an 8-bit serial-in/serial or parallel-out shift register with a storage register. Separate clock and reset inputs are provided on both shift and storage registers. The device features a serial input (DS) and a serial output (Q7S) to enable cascading. Data is shifted on the LOW-to-HIGH transitions of the SHCP input, and the data in the shift register is transferred to the storage register on a LOW-to-HIGH transition of the STCP input. If both clocks are connected together, the shift register will always be one clock pulse ahead of the storage register. A LOW level on one of the two register reset pins (SHR and STR) will clear the corresponding register. Inputs can be driven from either 3.3 V or 5 V devices. This feature allows the use of these devices as translators in mixed 3.3 V and 5 V environments.

Schmitt-trigger action at all inputs makes the circuit tolerant of slower input rise and fall times.

This device is fully specified for partial power down applications using IOFF. The IOFF circuitry disables the output, preventing the potentially damaging backflow current through the device when it is powered down.

  • Product details
  • Documentation
  • Support
  • Ordering
  • Interactive data sheet

Product details

Features and benefits

  • Overvoltage tolerant inputs to 5.5 V

  • Wide supply voltage range from 1.2 V to 3.6 V

  • CMOS low power dissipation

  • Direct interface with TTL levels

  • IOFF circuitry provides partial Power-down mode operation

  • Balanced propagation delays

  • All inputs have Schmitt-trigger action

  • Complies with JEDEC standard:

    • JESD8-7A (1.65 V to 1.95 V)

    • JESD8-5A (2.3 V to 2.7 V)

    • JESD8-C/JESD36 (2.7 V to 3.6 V)

  • ESD protection:

    • HBM: ANSI/ESDA/JEDEC JS-001 class 2 exceeds 2000 V

    • CDM: ANSI/ESDA/JEDEC JS-002 class C3 exceeds 1000 V

  • Specified from -40 °C to +85 °C and -40 °C to +125 °C

Applications

  • Serial-to-parallel data conversion

  • Remote control holding register

Register once, drag and drop ECAD models into your CAD tool and speed up your design.

More information

Quality and reliability disclaimer

Support

Please contact us if you have any questions. If you are in need of design support, please fill in the technical support form, we will get back to you shortly.

Please visit our engineer exchange forum or contact us for further support.

Longevity

The Nexperia Longevity Program is aimed to provide our customers information from time to time about the expected time that our products can be ordered. The NLP is reviewed and updated regularly by our Executive Management Team. View our longevity program here.

Sample

As a Nexperia customer you can order samples via our sales organization.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.

Interactive data sheet

How does it work?

The interactive data sheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive data sheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.

Interactive data sheet