Register once, drag and drop ECAD models into your CAD tool and speed up your design.
Click here for more information74LVCH16244AEV
16-bit buffer/line driver; 5 V input/output tolerant; 3-state
The 74LVC16244A; 74LVCH16244A is a 16-bit buffer/line driver with 3-state outputs. The device can be used as four 4-bit buffers, two 8-bit buffers or one 16-bit buffer. The device features four output enables (1OE, 2OE, 3OE and 4OE), each controlling four of the 3-state outputs. A HIGH on nOE causes the outputs to assume a high-impedance OFF-state. Inputs can be driven from either 3.3 V or 5 V devices. This feature allows the use of these devices as translators in mixed 3.3 V and 5 V environments. Schmitt-trigger action at all inputs makes the circuit tolerant of slower input rise and fall times. This device is fully specified for partial power down applications using IOFF. The IOFF circuitry disables the output, preventing the potentially damaging backflow current through the device when it is powered down.
The 74LVCH16244A bus hold on data inputs eliminates the need for external pull-up resistors to hold unused inputs.
Features and benefits
Wide supply voltage range from 1.2 V to 3.6 V
5 V tolerant inputs/outputs for interfacing with 5 V logic
IOFF circuitry provides partial Power-down mode operation
CMOS low power consumption
Multibyte flow-through standard pin-out architecture
Low inductance multiple power and ground pins for minimum noise and ground bounce
Direct interface with TTL levels
High-impedance when VCC = 0 V
All data inputs have bus hold. (74LVCH16244A only)
Complies with JEDEC standard:
JESD8-7A (1.65 V to 1.95 V)
JESD8-5A (2.3 V to 2.7 V)
JESD8-C/JESD36 (2.7 V to 3.6 V)
ESD protection:
HBM: ANSI/ESDA/JEDEC JS-001 class 2 exceeds 2000 V
CDM: ANSI/ESDA/JEDEC JS-002 class C3 exceeds 1000 V
Specified from -40 °C to +85 °C and -40 °C to +125 °C
Parametrics
| Type number | Package name |
|---|---|
| 74LVCH16244AEV | VFBGA56 |
Package
All type numbers in the table below are discontinued.
| Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
|---|---|---|---|---|---|---|---|
| 74LVCH16244AEV | 74LVCH16244AEV,118 (935270792118) |
Obsolete | LVCH16244A Standard Procedure Standard Procedure | no package information | |||
| 74LVCH16244AEV,151 (935270792151) |
Obsolete | LVCH16244A Standard Procedure Standard Procedure | |||||
| 74LVCH16244AEV,157 (935270792157) |
Obsolete | LVCH16244A Standard Procedure Standard Procedure | |||||
| 74LVCH16244AEV,518 (935270792518) |
Obsolete | LVCH16244A Standard Procedure Standard Procedure | |||||
| 74LVCH16244AEVE (935270792551) |
Obsolete | LVCH16244A Standard Procedure Standard Procedure | |||||
| 74LVCH16244AEVK (935270792557) |
Obsolete | LVCH16244A Standard Procedure Standard Procedure | |||||
| 74LVCH16244AEV/G;5 (935281129518) |
Obsolete | LVCH16244A Standard Procedure Standard Procedure | |||||
| 74LVCH16244AEV/G,5 (935281129551) |
Obsolete | LVCH16244A Standard Procedure Standard Procedure | |||||
| 74LVCH16244AEV/G:5 (935281129557) |
Obsolete | LVCH16244A Standard Procedure Standard Procedure | |||||
Environmental information
All type numbers in the table below are discontinued.
Series
Documentation (4)
| File name | Title | Type | Date |
|---|---|---|---|
| 74LVC_LVCH16244A | 16-bit buffer/line driver; 5 V input/output tolerant; 3-state | Data sheet | 2024-04-09 |
| AN11009 | Pin FMEA for LVC family | Application note | 2019-01-09 |
| AN263 | Power considerations when using CMOS and BiCMOS logic devices | Application note | 2023-02-07 |
| lvch16244a | lvch16244a IBIS model | IBIS model | 2013-04-09 |
Support
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
Longevity
The Nexperia Longevity Program is aimed to provide our customers information from time to time about the expected time that our products can be ordered. The NLP is reviewed and updated regularly by our Executive Management Team. View our longevity program here.
Models
| File name | Title | Type | Date |
|---|---|---|---|
| lvch16244a | lvch16244a IBIS model | IBIS model | 2013-04-09 |
How does it work?
The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.