Bipolar transistors

Diodes

ESD protection, TVS, filtering and signal conditioning

MOSFETs

SiC MOSFETs

GaN FETs

IGBTs

Analog & Logic ICs

Automotive qualified products (AEC-Q100/Q101)

BAT160A-Q

Schottky barrier double diode

Planar Schottky barrier double diode encapsulated in a SOT223 (SC73) Surface-Mounted Device (SMD) plastic package.

Features and benefits

  • Low switching losses

  • Capability of absorbing very high surge current

  • Fast recovery time

  • Guard ring protected

  • Plastic SMD package

  • Qualified according to AEC-Q101 and recommended for use in automotive applications

Applications

  • Low power switched-mode power supplies

  • Rectification

  • Polarity protection

Parametrics

Type number Package version Package name Size (mm) VR [max] (V) Nr of functions Configuration
BAT160A‑Q SOT223 SC-73 6.5 x 3.5 x 1.65 60 dual common anode

Package

Type number Orderable part number, (Ordering code (12NC)) Status Marking Package Package information Reflow-/Wave soldering Packing
BAT160A‑Q BAT160A‑QX
(934669243115)
Active AT160A SOT223
SC‑73
(SOT223)
SOT223 WAVE_BG-BD-1
SOT223_115

Environmental information

Type number Orderable part number Chemical content RoHS RHF-indicator
BAT160A‑Q BAT160A‑QX BAT160A-Q rohs rhf rhf
Quality and reliability disclaimer

Documentation (10)

File name Title Type Date
BAT160A-Q Schottky barrier double diode Data sheet 2025-12-09
AN90063 Questions about package outline drawings Application note 2025-10-22
SOT223 3D model for products with SOT223 package Design support 2019-01-22
Nexperia_package_poster Nexperia package poster Leaflet 2020-05-15
SC-73_SOT223_mk plastic, surface-mounted package with increased heatsink; 4 leads; 4.6 mm pitch; 6.5 mm x 3.5 mm x 1.65 mm body Marcom graphics 2017-01-28
REFLOW_BG-BD-1 Reflow soldering profile Other type 2026-02-10
SOT223 plastic, surface-mounted package with increased heatsink; 4 leads; 2.3 mm pitch; 6.5 mm x 3.5 mm x 1.65 mm body Package information 2022-05-30
SOT223_115 SC-73; Reel pack for SMD, 7"; Q3/T4 product orientation Packing information 2026-02-10
BAT160A-Q_Nexperia_Product_Reliability BAT160A-Q Nexperia Product Reliability Quality document 2025-05-27
WAVE_BG-BD-1 Wave soldering profile Wave soldering 2021-09-08

Support

Please contact us if you have any questions. If you are in need of design support, please fill in the technical support form, we will get back to you shortly.

Please visit our engineer exchange forum or contact us for further support.


Longevity

The Nexperia Longevity Program is aimed to provide our customers information from time to time about the expected time that our products can be ordered. The NLP is reviewed and updated regularly by our Executive Management Team. View our longevity program here.


Models

File name Title Type Date
SOT223 3D model for products with SOT223 package Design support 2019-01-22

Ordering, pricing & availability

Type number Orderable part number Ordering code (12NC) Status Packing Packing Quantity Buy online
BAT160A‑Q BAT160A‑QX 934669243115 Active SOT223_115 1,000

Sample

As a Nexperia customer you can order samples via our sales organization.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.

How does it work?

The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.

Orderable parts

Type number Orderable part number Ordering code (12NC) Package Buy from distributors
BAT160A-Q BAT160A-QX 934669243115 SOT223 Order product