Orderable parts
| Type number | Orderable part number | Ordering code (12NC) | Package | Buy from distributors |
|---|---|---|---|---|
| BC69PA | BC69PA,115 | 934065748115 | SOT1061 | Order product |
Register once, drag and drop ECAD models into your CAD tool and speed up your design.
Click here for more information20 V, 2 A PNP medium power transistors
PNP medium power transistor in a SOT1061 leadless very small Surface-Mounted Device (SMD) plastic package. NPN complement: BC68PA.
| Type number | Package version | Package name | Size (mm) | channel type (e) | Ptot (mW) | VCEO [max] (V) | IC [max] (mA) | hFE [min] | hFE [max] | TJ [max] (°C) | fT [min] (MHz) | Automotive qualified |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| BC69PA | SOT1061 | DFN2020-3 | 2 x 2 x 0.65 | PNP | 420.0 | -20.0 | -2000.0 | 85.0 | 375.0 | 150 | 40.0 | Y |
| Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
|---|---|---|---|---|---|---|---|
| BC69PA | BC69PA,115 (934065748115) |
Active | B3 |
DFN2020‑3 (SOT1061) |
SOT1061 | SOT1061_115 |
| Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
|---|---|---|---|---|
| BC69PA | BC69PA,115 | BC69PA |
|
|
| File name | Title | Type | Date |
|---|---|---|---|
| BC69PA_SER | 20 V, 2 A PNP medium power transistors | Data sheet | 2024-12-12 |
| AN90063 | Questions about package outline drawings | Application note | 2025-10-22 |
| SOT1061 | 3D model for products with SOT1061 package | Design support | 2022-06-02 |
| Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
| DFN2020-3_SOT1061_mk | plastic, thermal enhanced ultra thin small outline package; 3 terminals; 1.3 mm pitch; 2 mm x 2 mm x 0.65 mm body | Marcom graphics | 2017-01-28 |
| REFLOW_BG-BD-1 | Reflow soldering profile | Other type | 2026-02-10 |
| SOT1061 | plastic, leadless thermal enhanced ultra thin small outline package; 3 terminals; 1.3 mm pitch; 2 mm x 2 mm x 0.65 mm body | Package information | 2022-05-27 |
| SOT1061_115 | DFN2020-3; Reel pack for SMD, 7"; Q2/T3 product orientation | Packing information | 2020-04-21 |
| BC69PA_Nexperia_Product_Reliability | BC69PA Nexperia Product Reliability | Quality document | 2025-05-27 |
| BC69PA | BC69PA SPICE model | SPICE model | 2026-02-09 |
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
The Nexperia Longevity Program is aimed to provide our customers information from time to time about the expected time that our products can be ordered. The NLP is reviewed and updated regularly by our Executive Management Team. View our longevity program here.
| Type number | Orderable part number | Ordering code (12NC) | Status | Packing | Packing Quantity | Buy online |
|---|---|---|---|---|---|---|
| BC69PA | BC69PA,115 | 934065748115 | Active | SOT1061_115 | 3,000 |
|
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.
The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.