Orderable parts
| Type number | Orderable part number | Ordering code (12NC) | Package | Buy from distributors |
|---|---|---|---|---|
| BC816-25H | BC816-25HR | 934661593215 | SOT23 | Order product |
| BC816-25H | BC816-25HVL | 934661593235 | SOT23 | Order product |
Register once, drag and drop ECAD models into your CAD tool and speed up your design.
Click here for more information80 V, 500 mA NPN general-purpose transistors
NPN general-purpose transistors in a small SOT23 (TO-236AB) Surface-Mounted Device (SMD)plastic package.
Type number | Package | PNP complement: | |
|---|---|---|---|
Nexperia | JEDEC | ||
BC816-16H | SOT23 | TO-236AB | BC806-16H |
BC816-25H | BC806-25H | ||
High current
High voltage
Two current gain selections
High-temperature applications up to 175 °C
AEC-Q101 qualified
General-purpose switching and amplification
48 V automotive board net
| Type number | Package version | Package name | Size (mm) | channel type (e) | Ptot (mW) | VCEO [max] (V) | IC [max] (mA) | hFE [min] | hFE [max] | TJ [max] (°C) | fT [min] (MHz) | Automotive qualified |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| BC816‑25H | SOT23 | SOT23 | 2.9 x 1.3 x 1 | NPN | 300 | 80 | 500 | 160 | 400 | 175 | 100 | N |
| Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
|---|---|---|---|---|---|---|---|
| BC816‑25H | BC816‑25HR (934661593215) |
Active | QR% |
(SOT23) |
SOT23 |
WAVE_BG-BD-1
|
SOT23_215 |
| BC816‑25HVL (934661593235) |
Active | QR% | SOT23_235 |
| Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
|---|---|---|---|---|
| BC816‑25H | BC816‑25HR | BC816-25H |
|
|
| BC816‑25H | BC816‑25HVL | BC816-25H |
|
|
| File name | Title | Type | Date |
|---|---|---|---|
| BC816H_SER | 80 V, 500 mA NPN general-purpose transistors | Data sheet | 2025-09-30 |
| AN90063 | Questions about package outline drawings | Application note | 2025-10-22 |
| SOT23 | 3D model for products with SOT23 package | Design support | 2019-01-22 |
| Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
| SOT23_mk | plastic, surface-mounted package; 3 terminals; 1.9 mm pitch; 2.9 mm x 1.3 mm x 1 mm body | Marcom graphics | 2017-01-28 |
| REFLOW_BG-BD-1 | Reflow soldering profile | Other type | 2026-02-10 |
| SOT23 | plastic, surface-mounted package; 3 terminals; 1.9 mm pitch; 2.9 mm x 1.3 mm x 1 mm body | Package information | 2022-10-12 |
| SOT23_215 | Reel pack for SMD, 7"; Q3/T4 product orientation | Packing information | 2025-01-20 |
| SOT23_235 | Reel pack for SMD, 11"; Q3/T4 product orientation | Packing information | 2020-06-01 |
| BC816-25H_Nexperia_Product_Reliability | BC816-25H Nexperia Product Reliability | Quality document | 2025-05-28 |
| BC816-25H | BC816-25H SPICE model | SPICE model | 2026-02-09 |
| BC816-25H_cauer | BC816-25H RC thermal cauer model | Thermal design | 2020-08-04 |
| WAVE_BG-BD-1 | Wave soldering profile | Wave soldering | 2021-09-08 |
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
The Nexperia Longevity Program is aimed to provide our customers information from time to time about the expected time that our products can be ordered. The NLP is reviewed and updated regularly by our Executive Management Team. View our longevity program here.
| File name | Title | Type | Date |
|---|---|---|---|
| BC816-25H | BC816-25H SPICE model | SPICE model | 2026-02-09 |
| BC816-25H_cauer | BC816-25H RC thermal cauer model | Thermal design | 2020-08-04 |
| SOT23 | 3D model for products with SOT23 package | Design support | 2019-01-22 |
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.
The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.