Register once, drag and drop ECAD models into your CAD tool and speed up your design.
Click here for more informationBC847BQC
45 V, 100 mA NPN general-purpose transistor
NPN general-purpose transistor in an ultra small DFN1412D-3 (SOT8009) leadless Surface-Mounted Device (SMD) plastic package with side-wettable flanks.
Type number | Package | PNP complement: | |
|---|---|---|---|
Nexperia | JEDEC | ||
BC847AQC | SOT8009 | MO-340CA | BC857AQC |
BC847BQC | BC857BQC | ||
BC847CQC | BC857CQC | ||
Alternatives
Features and benefits
- High power dissipation capability
- Suitable for Automatic Optical Inspection (AOI) of solder joint
- Smaller footprint compared to conventional leaded SMD packages
- Low package height of 0.5 mm
Applications
- General-purpose switching and amplification
- Space restricted applications
Parametrics
| Type number | Package version | Package name | Size (mm) | channel type (e) | Ptot (mW) | VCEO [max] (V) | IC [max] (mA) | hFE [min] | hFE [max] | fT [min] (MHz) | Automotive qualified |
|---|---|---|---|---|---|---|---|---|---|---|---|
| BC847BQC | SOT8009 | DFN1412D-3 | 1.4 x 1.2 x 0.48 | NPN | 360.0 | 45.0 | 100.0 | 200.0 | 450.0 | 100.0 | Y |
Package
All type numbers in the table below are discontinued.
| Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
|---|---|---|---|---|---|---|---|
| BC847BQC | BC847BQCZ (934660885147) |
Obsolete |
DFN1412D‑3 (SOT8009) |
SOT8009 | SOT8009_147 |
Environmental information
All type numbers in the table below are discontinued.
Quality and reliability disclaimerSeries
Documentation (11)
| File name | Title | Type | Date |
|---|---|---|---|
| BC847XQC_SER | 45 V, 100 mA NPN general-purpose transistor | Data sheet | 2021-01-04 |
| AN90023 | Thermal performance of DFN packages | Application note | 2020-11-23 |
| AN90023_ZH | Thermal performance of DFN packages | Application note | 2021-02-26 |
| AN90063 | Questions about package outline drawings | Application note | 2025-10-22 |
| Nexperia_asset_document_brochure_autoDFN_CN_LR | 小巧轻便的汽车 二极管和晶体管 | Brochure | 2022-04-26 |
| SOT8009 | 3D model for products with SOT8009 package | Design support | 2023-02-02 |
| Nexperia_AutoDFN_factsheet_2022 | Small & light automotive diodes and transistors | Leaflet | 2022-04-13 |
| REFLOW_BG-BD-1 | Reflow soldering profile | Other type | 2026-02-10 |
| SOT8009 | plastic, leadless ultra small outline package with side-wettable flanks (SWF);3 terminals; 0.8 mm pitch; 1.4 mm x 1.2 mm x 0.48 mm body | Package information | 2020-12-14 |
| BC847BQC_Nexperia_Product_Reliability | BC847BQC Nexperia Product Reliability | Quality document | 2022-03-21 |
| BC847BQC | BC847BQC SPICE model | SPICE model | 2026-02-09 |
Support
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
Longevity
The Nexperia Longevity Program is aimed to provide our customers information from time to time about the expected time that our products can be ordered. The NLP is reviewed and updated regularly by our Executive Management Team. View our longevity program here.
How does it work?
The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.