Bipolar transistors

Diodes

ESD protection, TVS, filtering and signal conditioning

MOSFETs

SiC MOSFETs

GaN FETs

IGBTs

Analog & Logic ICs

Automotive qualified products (AEC-Q100/Q101)

BCP55-10T-Q

60 V, 1 A NPN medium power transistors

NPN medium power transistors in a medium power SOT223 (SC73) Surface-Mounted Device (SMD) plastic package.

Table 1. Product overview

Type number

Package

PNP complement

Nexperia

JEDEC

BCP55T-Q

SOT223

SC-73

BCP52T-Q

BCP55-10T-Q

BCP52-10T-Q

BCP55-16T-Q

BCP52-16T-Q

Features and benefits

  • High collector current capability IC and ICM

  • Three current gain selections

  • High power dissipation capability

  • Qualified according to AEC-Q101 and recommended for use in automotive applications

Applications

  • Linear voltage regulators

  • MOSFET drivers

  • High-side switches

  • Power management

  • Amplifiers

Parametrics

Type number Package version Package name Size (mm)
BCP55‑10T‑Q SOT223 SC-73 6.5 x 3.5 x 1.65

Package

Type number Orderable part number, (Ordering code (12NC)) Status Marking Package Package information Reflow-/Wave soldering Packing
BCP55‑10T‑Q BCP55‑10T‑QF
(934669940135)
Active P5510T SOT223
SC‑73
(SOT223)
SOT223 WAVE_BG-BD-1
SOT223_135

Environmental information

Type number Orderable part number Chemical content RoHS RHF-indicator
BCP55‑10T‑Q BCP55‑10T‑QF BCP55-10T-Q rohs rhf rhf
Quality and reliability disclaimer

Documentation (10)

File name Title Type Date
BCP55T-Q_SER 60 V, 1 A NPN medium power transistors Data sheet 2025-11-14
AN90063 Questions about package outline drawings Application note 2025-10-22
SOT223 3D model for products with SOT223 package Design support 2019-01-22
Nexperia_package_poster Nexperia package poster Leaflet 2020-05-15
SC-73_SOT223_mk plastic, surface-mounted package with increased heatsink; 4 leads; 4.6 mm pitch; 6.5 mm x 3.5 mm x 1.65 mm body Marcom graphics 2017-01-28
REFLOW_BG-BD-1 Reflow soldering profile Other type 2025-11-14
SOT223 plastic, surface-mounted package with increased heatsink; 4 leads; 2.3 mm pitch; 6.5 mm x 3.5 mm x 1.65 mm body Package information 2022-05-30
SOT223_135 SC-73; Reel pack for SMD, 13"; Q3/T4 product orientation Packing information 2024-02-15
BCP55-10T-Q_Nexperia_Product_Reliability BCP55-10T-Q Nexperia Product Reliability Quality document 2025-05-27
WAVE_BG-BD-1 Wave soldering profile Wave soldering 2021-09-08

Support

If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.


Longevity

The Nexperia Longevity Program is aimed to provide our customers information from time to time about the expected time that our products can be ordered. The NLP is reviewed and updated regularly by our Executive Management Team. View our longevity program here.


Models

File name Title Type Date
SOT223 3D model for products with SOT223 package Design support 2019-01-22

Ordering, pricing & availability

Type number Orderable part number Ordering code (12NC) Status Packing Packing Quantity Buy online
BCP55‑10T‑Q BCP55‑10T‑QF 934669940135 Active SOT223_135 4,000

Sample

As a Nexperia customer you can order samples via our sales organization.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.

How does it work?

The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.

Orderable parts

Type number Orderable part number Ordering code (12NC) Package Buy from distributors
BCP55-10T-Q BCP55-10T-QF 934669940135 SOT223 Order product