
Register once, drag and drop ECAD models into your CAD tool and speed up your design.
Click here for more informationBUK215-50Y
TOPFET high side switch SMD version of BUK210-50Y
Monolithic single channel high side protected power switch in TOPFET2technology assembled in a 5 pin plastic surface mount package.
Features and benefits
- Vertical power TrenchMOS
- Low on-state resistance
- CMOS logic compatible
- Very low quiescent current
- Overtemperature protection
- Load current limiting
- Latched overload and short circuit protection
- Overvoltage and undervoltage shutdown with hysteresis
- On-state open circuit load detection
- Diagnostic status indication
- Voltage clamping for turn off of inductive loads
- ESD protection on all pins
- Reverse battery, overvoltage and transient protection
Applications
General controller for driving lamps, motors, solenoids, heaters.
Package
All type numbers in the table below are discontinued.
Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
---|---|---|---|---|---|---|---|
BUK215-50Y | BUK215-50Y,118 (934055401118) |
Obsolete | BUK215 50Y P**XXYY AZ Batch no. | no package information | |||
BUK215-50Y,127 (934055401127) |
Obsolete | BUK215 50Y P**XXYY AZ Batch no. |
Environmental information
All type numbers in the table below are discontinued.
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
---|---|---|---|---|
BUK215-50Y | BUK215-50Y,118 | BUK215-50Y |
|
![]() |
BUK215-50Y | BUK215-50Y,127 | BUK215-50Y |
Documentation (6)
File name | Title | Type | Date |
---|---|---|---|
AN10874_ZH | LFPAK MOSFET thermal design guide, Chinese version | Application note | 2020-04-30 |
AN11113_ZH | LFPAK MOSFET thermal design guide - Part 2 | Application note | 2020-04-30 |
AN11156 | Using Power MOSFET Zth Curves | Application note | 2025-09-08 |
AN11158 | Understanding power MOSFET data sheet parameters | Application note | 2025-09-10 |
AN11158_ZH | Understanding power MOSFET data sheet parameters | Application note | 2021-01-04 |
AN11160 | Designing RC Snubbers | Application note | 2025-09-10 |
Support
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
Longevity
The Nexperia Longevity Program is aimed to provide our customers information from time to time about the expected time that our products can be ordered. The NLP is reviewed and updated regularly by our Executive Management Team. View our longevity program here.
Models
No documents available
How does it work?
The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.