Register once, drag and drop ECAD models into your CAD tool and speed up your design.
Click here for more informationBUK652R0-40C
N-channel TrenchMOS FET
Intermediate level gate drive N-channel enhancement mode Field-Effect Transistor (FET) in a plastic package using advanced TrenchMOS technology. This product has been designed and qualified to the appropriate AEC Q101 standard for use in high performance automotive applications.
Features and benefits
- AEC Q101 compliant
 - Suitable for intermediate level gate drive sources
 - Suitable for thermally demanding environments due to 175 °C rating
 
Applications
- 12 V Automotive systems
 - Electric (hydraulic) power steering
 - HVAC
 - Motors, lamps and solenoid control
 - Start-Stop micro-hybrid applications
 - Transmission control
 - Ultra high performance power switching
 
Package
All type numbers in the table below are discontinued.
| Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing | 
|---|---|---|---|---|---|---|---|
| BUK652R0-40C | BUK652R0-40C,127 (934063963127)  | 
Obsolete | no package information | ||||
Environmental information
All type numbers in the table below are discontinued.
| Type number | Orderable part number | Chemical content | RoHS | RHF-indicator | 
|---|---|---|---|---|
| BUK652R0-40C | BUK652R0-40C,127 | BUK652R0-40C | 
 | 
 | 
Documentation (5)
| File name | Title | Type | Date | 
|---|---|---|---|
| AN10874_ZH | LFPAK MOSFET thermal design guide, Chinese version | Application note | 2020-04-30 | 
| AN11113_ZH | LFPAK MOSFET thermal design guide - Part 2 | Application note | 2020-04-30 | 
| AN11156 | Using Power MOSFET Zth Curves | Application note | 2025-10-21 | 
| AN11160 | Designing RC Snubbers | Application note | 2025-09-10 | 
| AN11261 | RC Thermal Models | Application note | 2025-09-10 | 
Support
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
Longevity
The Nexperia Longevity Program is aimed to provide our customers information from time to time about the expected time that our products can be ordered. The NLP is reviewed and updated regularly by our Executive Management Team. View our longevity program here.
Models
No documents available
How does it work?
The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.