Bipolar transistors

Diodes

ESD protection, TVS, filtering and signal conditioning

MOSFETs

SiC power devices

GaN FETs

IGBTs

Analog & Logic ICs

Automotive qualified products (AEC-Q100/Q101)

BZB84-B3V9

BZB84-B3V9

Dual Zener diodes

General-purpose Zener diodes in a SOT23 (TO-236AB) small Surface-Mounted Device (SMD) plastic package.

  • Product details
  • Documentation
  • Support
  • Ordering
  • Interactive data sheet

Product details

Features and benefits

  • Non-repetitive peak reverse power dissipation: ≤ 40 W

  • Small plastic package suitable for surface-mounted design

  • Total power dissipation: ≤ 300 mW

  • Dual common anode configuration

  • Two tolerance series:

    B = +-2 pct and C = +-5 pct

  • AEC-Q101 qualified

  • Wide working voltage range:

    nominal 2.4 V to 75 V (E24 range)

Applications

  • General regulation functions

Register once, drag and drop ECAD models into your CAD tool and speed up your design.

More information

Quality and reliability disclaimer

Support

Please contact us if you have any questions. If you are in need of design support, please fill in the technical support form, we will get back to you shortly.

Please visit our engineer exchange forum or contact us for further support.

Longevity

The Nexperia Longevity Program is aimed to provide our customers information from time to time about the expected time that our products can be ordered. The NLP is reviewed and updated regularly by our Executive Management Team. View our longevity program here.

Sample

As a Nexperia customer you can order samples via our sales organization.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.

Interactive data sheet

How does it work?

The interactive data sheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive data sheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.

Interactive data sheet