×

BZX884S-C12

Voltage regulator diodes

General-purpose Zener diodes in an ultra small SOD882BD (DFN1006BD-2) leadless Surface Mounted Device (SMD) plastic package with side-wettable flanks.

This product has been discontinued

Features and benefits

  • Leadless ultra small plastic package with side-wettable flanks suitable for surface-mounted design

  • Two tolerance series: ± 2 % and approximately ± 5 %

  • Wide working voltage range: nominal 2.4 V to 75 V (E24 range)

  • Qualified according to AEC-Q101 and recommended for use in automotive applications

Applications

  • General regulation functions

Parametrics

Type number Package version Package name Size (mm) VZ [nom] (V) IZ (mA) Tolerance +/- VZ [min] (V) VZ [max] (V) IF [max] (mA) Ptot (mW) PZSM (W) Configuration
BZX884S-C12 SOD882BD DFN1006BD-2 1 x 0.6 x 0.47 12 5 appr. 5% 11.4 12.7 200 360 NV single

Package

All type numbers in the table below are discontinued.

Type number Orderable part number, (Ordering code (12NC)) Status Marking Package Package information Reflow-/Wave soldering Packing
BZX884S-C12 BZX884S-C12YL
(934661944315)
Obsolete 4A SOD882BD
DFN1006BD-2
(SOD882BD)
SOD882BD REFLOW_BG-BD-1
SOD882BD_315

Environmental information

All type numbers in the table below are discontinued.

Type number Orderable part number Chemical content RoHS RHF-indicator
BZX884S-C12 BZX884S-C12YL BZX884S-C12 rohs rhf rhf
Quality and reliability disclaimer

Documentation (9)

File name Title Type Date
BZX884S_SER Voltage regulator diodes Data sheet 2021-02-10
AN90023 Thermal performance of DFN packages Application note 2020-11-23
AN90023_ZH Thermal performance of DFN packages Application note 2021-02-26
Nexperia_asset_document_brochure_autoDFN_CN_LR 小巧轻便的汽车 二极管和晶体管 Brochure 2022-04-26
SOD882BD 3D model for products with SOD882BD package Design support 2023-02-02
Nexperia_AutoDFN_factsheet_2022 Small & light automotive diodes and transistors Leaflet 2022-04-13
SOD882BD Leadless ultra small plastic package with side-wettable flanks (SWF); 2 terminals; 0.65 mm pitch; 1 mm x 0.6 mm x 0.47 mm body Package information 2022-05-20
BZX884S-C12_Nexperia_Product_Reliability BZX884S-C12 Nexperia Product Reliability Quality document 2022-03-21
REFLOW_BG-BD-1 Reflow soldering profile Reflow soldering 2021-04-06

Support

If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.

Models

File name Title Type Date
SOD882BD 3D model for products with SOD882BD package Design support 2023-02-02

How does it work?

The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.