Bipolar transistors

Diodes

ESD protection, TVS, filtering and signal conditioning

MOSFETs

SiC MOSFETs

GaN FETs

IGBTs

Analog & Logic ICs

Automotive qualified products (AEC-Q100/Q101)

CBT16211DGG

24-bit bus switch with 12-bit output enables

The CBT16211 provides 24 bits of high-speed TTL-compatible bus switching. The low on-state resistance of the switch allows connections to be made with minimal propagation delay.

The device is organized as a dual 12-bit bus switch with separate output-enable (OE) inputs. It can be used as two 12-bit bus switches or as one 24-bit bus switch. When OE is low, the associated 12-bit bus switch is on, and port A is connected to port B. When OE is high, the switch is open, and a high-impedance state exists between the ports.

The CBT16211 is characterized for operation from -40 °C to 85 °C.

This product has been discontinued

Features and benefits

  • 5 Ω switch connection between two ports
  • TTL compatible control input levels
  • Package options include plastic shrink small outline (SSOP), thin shrink small outline (TSSOP)
  • ESD protection exceeds 1000 V CDM per JESD22-C101
  • Latch-up testing is done to JESDEC Standard JESD78 which exceeds 100 mA

Applications

Parametrics

Type number Package name
CBT16211DGG TSSOP56

Package

All type numbers in the table below are discontinued.

Type number Orderable part number, (Ordering code (12NC)) Status Marking Package Package information Reflow-/Wave soldering Packing
CBT16211DGG CBT16211DGG,112
(935269707112)
Obsolete CBT16211DGG Standard Procedure Standard Procedure SOT364-1
TSSOP56
(SOT364-1)
SOT364-1 SSOP-TSSOP-VSO-WAVE
Not available
CBT16211DGG/N,118
(935278404118)
Obsolete CBT16211DGG Standard Procedure Standard Procedure SOT364-1_118
CBT16211DGG/G,118
(935278906118)
Obsolete CBT16211DGG Standard Procedure Standard Procedure SOT364-1_118
CBT16211DGG/G,518
(935278906518)
Obsolete CBT16211DGG Standard Procedure Standard Procedure Not available

Environmental information

All type numbers in the table below are discontinued.

Type number Orderable part number Chemical content RoHS RHF-indicator
CBT16211DGG CBT16211DGG,112 CBT16211DGG rohs rhf rhf
CBT16211DGG CBT16211DGG/N,118 CBT16211DGG rhf
CBT16211DGG CBT16211DGG/G,118 CBT16211DGG rohs rhf rhf
CBT16211DGG CBT16211DGG/G,518 CBT16211DGG rhf
Quality and reliability disclaimer

Documentation (8)

File name Title Type Date
CBT16211 24-bit bus switch with 12-bit output enables Data sheet 2001-06-12
AN90010 Pin FMEA for CBT(D) family Application note 2019-10-28
AN90063 Questions about package outline drawings Application note 2025-06-13
SOT364-1 3D model for products with SOT364-1 package Design support 2020-01-22
cbt16211 cbt16211 IBIS model IBIS model 2013-04-08
Nexperia_package_poster Nexperia package poster Leaflet 2020-05-15
SOT364-1 plastic, thin shrink small outline package; 56 leads; 0.5 mm pitch; 14 mm x 6.1 mm x 1.2 mm body Package information 2022-06-23
SSOP-TSSOP-VSO-WAVE Footprint for wave soldering Wave soldering 2009-10-08

Support

If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.


Longevity

The Nexperia Longevity Program is aimed to provide our customers information from time to time about the expected time that our products can be ordered. The NLP is reviewed and updated regularly by our Executive Management Team. View our longevity program here.


Models

File name Title Type Date
cbt16211 cbt16211 IBIS model IBIS model 2013-04-08
SOT364-1 3D model for products with SOT364-1 package Design support 2020-01-22

How does it work?

The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.