Bipolar transistors

Diodes

ESD protection, TVS, filtering and signal conditioning

MOSFETs

SiC power devices

GaN FETs

IGBTs

Analog & Logic ICs

Automotive qualified products (AEC-Q100/Q101)

GANE0R5-040QTL

GANE0R5-040QTL

40 V, 0.5 mOhm Gallium Nitride (GaN) FET in a QFN 3.3 mm x 3.3 mm TSC package

The GANE0R5-040QTL is a general purpose 40 V, 0.5 mΩ gallium nitride (GaN) FET in a QFN 3.3 mm x 3.3 mm Top-Side Cooling (TSC) package. It is a normally-off e-mode device offering superior performance and very low on-state resistance housed in a TSC package to ensure better thermal performance.

  • Product details
  • Documentation
  • Support
  • Ordering
  • Interactive data sheet

Product details

Features and benefits

  • Enhancement mode - normally-off power switch

  • Ultra-high-frequency switching capability

  • No body diode

  • Ultra low gate charge and output charge

  • RoHS, Pb-free, REACH-compliant

  • High efficiency and high power density

  • Excellent thermal performance

  • QFN 3.3 mm x 3.3 mm TSC package

Applications

  • Data center and telecom IBC (Intermediate Bus Converter)

  • High-power-density and high-switching-frequency DC-to-DC converters

  • Motor Drives (power tools, drones, servo drives)

  • Synchronous rectifiers

Register once, drag and drop ECAD models into your CAD tool and speed up your design.

More information

Quality and reliability disclaimer

Support

Please contact us if you have any questions. If you are in need of design support, please fill in the technical support form, we will get back to you shortly.

Please visit our engineer exchange forum or contact us for further support.

Longevity

The Nexperia Longevity Program is aimed to provide our customers information from time to time about the expected time that our products can be ordered. The NLP is reviewed and updated regularly by our Executive Management Team. View our longevity program here.

Sample

As a Nexperia customer you can order samples via our sales organization.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.

Interactive data sheet

How does it work?

The interactive data sheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive data sheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.

Interactive data sheet