
Register once, drag and drop ECAD models into your CAD tool and speed up your design.
Click here for more informationIP3047CX6
Integrated dual channel passive LC-filter network with ESD protection to IEC 61000-4-2 level 4
The IP3047CX6 is a low-Ωic, dual channel LC low-pass filter array which is designed to provide filtering of undesired RF signals. In addition, IP3047CX6 incorporates diodes to provide protection to downstream components from ElectroStatic Discharge (ESD) voltages as high as ±15 kV contact discharge according the IEC 61000-4-2 model, far exceeding standard level 4.
The device is fabricated using monolithic silicon technology and integrates two inductors and four pairs of back-to-back diodes in a 0.5 mm pitch Wafer-Level Chip-Scale Package (WLCSP). These features make the IP3047CX6 ideal for use in applications requiring the utmost in miniaturization such as mobile phone handsets, cordless telephones and other portable electronic devices.
Features and benefits
- Pb-free, RoHS compliant and free of halogen and antimony (Dark Green compliant)
- Integrated dual channel p-type LC-filter network
- 0.25 Ω series resistance per channel; 190 pF channel capacitance
- Integrated ESD protection withstanding ±15 kV contact discharge, far exceeding IEC 61000-4-2 level 4
- WLCSP with 0.5 mm pitch
Applications
Audio line ElectroMagnetic Interference (EMI) filtering and ESD protection in e.g.
- Cellular and Personal Communication System (PCS) mobile handsets
- DECT
- Portable media player
Package
All type numbers in the table below are discontinued.
Type number | Orderable part number, (Ordering code (12NC)) | Status | Marking | Package | Package information | Reflow-/Wave soldering | Packing |
---|---|---|---|---|---|---|---|
IP3047CX6 | IP3047CX6,135 (934063587135) |
Obsolete | no package information |
Environmental information
All type numbers in the table below are discontinued.
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator |
---|---|---|---|---|
IP3047CX6 | IP3047CX6,135 | IP3047CX6 |
|
![]() |
Documentation (2)
File name | Title | Type | Date |
---|---|---|---|
nexperia_document_leaflet_WLCSP_201803_CHN | WLCSP Chinese Translation | Leaflet | 2018-04-25 |
R_10001 | Guideline for the laser marking layout of WLCSP devices | Report | 2021-01-05 |
Support
If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.
Longevity
The Nexperia Longevity Program is aimed to provide our customers information from time to time about the expected time that our products can be ordered. The NLP is reviewed and updated regularly by our Executive Management Team. View our longevity program here.
Models
No documents available
How does it work?
The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.