Bipolar transistors

Diodes

ESD protection, TVS, filtering and signal conditioning

MOSFETs

SiC MOSFETs

GaN FETs

IGBTs

Analog & Logic ICs

Automotive qualified products (AEC-Q100/Q101)

IP3053CX15

Integrated 2, 4, 6, 8-channel passive EMI-filter network

IP3053CX5, IP3053CX10, IP3053CX15 and IP3053CX20 is a 2, 4, 6 and 8-channel LC low-pass filter array family which is designed to provide filtering of undesired RF signals on the I/O ports of portable communication or computing devices. In addition, IP3053CX5, IP3053CX10, IP3053CX15 and IP3053CX20 incorporates diodes to provide protection to downstream components from ElectroStatic Discharge (ESD) voltages as high as ±8 kV according IEC 61000-4-2 level 4.

The devices are fabricated using monolithic silicon technology and integrate and incorporate up to 8 inductors and up to 16 diodes in a 0.5 mm pitch Wafer-Level Chip-Scale Package (WLCSP).

This product has been discontinued

Features and benefits

  • Pb-free, RoHS compliant and free of halogen and antimony (Dark Green compliant)
  • Integrated 2, 4, 6 and 8-channel π-type LC-filter network
  • 18Ωchannel series resistance; ≤ 45 pF (at 2.5 V DC) channel capacitance
  • Integrated ESD protection withstanding ±8 kV contact discharge
  • WLCSP with 0.5 mm pitch

Applications

  • General purpose ElectroMagnetic Interference (EMI) and Radio Frequency Interference (RFI) filtering and downstream ESD protection for:
  • Cellular and Personal Communication System (PCS) mobile handsets
  • Cordless telephones
  • Wireless data (WAN/LAN) systems

Package

All type numbers in the table below are discontinued.

Type number Orderable part number, (Ordering code (12NC)) Status Marking Package Package information Reflow-/Wave soldering Packing
IP3053CX15 IP3053CX15/LF,135
(934063188135)
Obsolete no package information
IP3053CX15,135
(934063526135)
Obsolete

Environmental information

All type numbers in the table below are discontinued.

Type number Orderable part number Chemical content RoHS RHF-indicator
IP3053CX15 IP3053CX15/LF,135 IP3053CX15 rohs rhf rhf
IP3053CX15 IP3053CX15,135 IP3053CX15 rohs rhf rhf
Quality and reliability disclaimer

Documentation (2)

File name Title Type Date
nexperia_document_leaflet_WLCSP_201803_CHN WLCSP Chinese Translation Leaflet 2018-04-25
R_10001 Guideline for the laser marking layout of WLCSP devices Report 2021-01-05

Support

If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.


Longevity

The Nexperia Longevity Program is aimed to provide our customers information from time to time about the expected time that our products can be ordered. The NLP is reviewed and updated regularly by our Executive Management Team. View our longevity program here.


Models

No documents available

How does it work?

The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.