Bipolar transistors

Diodes

ESD protection, TVS, filtering and signal conditioning

MOSFETs

SiC power devices

GaN FETs

IGBTs

Analog & Logic ICs

Automotive qualified products (AEC-Q100/Q101)

IP3088CX20

IP3088CX20 End of life

Integrated 2, 4, 6 and 8-channel passive LC-filter network with ESD protection to IEC61000-4-2 level 4

IP3088CX5, IP3088CX10, IP3088CX15 and IP3088CX20 is a 2, 4, 6 and 8-channel LC low-pass filter array family which is designed to provide filtering of undesired RF signals on the I/O ports of portable communication or computing devices. In addition, IP3088CX5, IP3088CX10, IP3088CX15 and IP3088CX20 incorporates diodes to provide protection to downstream components from ElectroStatic Discharge (ESD) voltages as high as ±15 kV according IEC 61000-4-2 level 4.

The devices are fabricated using monolithic silicon technology and integrate and incorporate up to 16 coils and 24 diodes in a 0.5 mm pitch Wafer-Level Chip-Scale Package (WLCSP).

  • Product details
  • Documentation
  • Support
  • Interactive datasheet

Product details

Features and benefits

  • Pb-free, RoHS compliant and free of halogen and antimony (Dark Green compliant)
  • Integrated 2, 4, 6 and 8-channel π-type LC-filter network
  • 18 Ω channel series resistance; ≤ 45 pF (at 2.5 V DC) channel capacitance
  • Integrated ESD protection withstanding ±15 kV contact discharge, far exceeding IEC 61000-4-2 level 4
  • ESD protection to ±30 kV contact discharge, per MIL-STD-883D, Method 3015
  • WLCSP with 0.5 mm pitch

Applications

  • Cellular and Personal Communication System (PCS) mobile handsets
  • Cordless telephones
  • Wireless data (WAN/LAN) systems and PDAs

Register once, drag and drop ECAD models into your CAD tool and speed up your design.

More information

Quality and reliability disclaimer

Support

Please contact us if you have any questions. If you are in need of design support, please fill in the technical support form, we will get back to you shortly.

Please visit our engineer exchange forum or contact us for further support.

Longevity

The Nexperia Longevity Program is aimed to provide our customers information from time to time about the expected time that our products can be ordered. The NLP is reviewed and updated regularly by our Executive Management Team. View our longevity program here.

Interactive datasheet

How does it work?

The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.

Interactive datasheet