Bipolar transistors

Diodes

ESD protection, TVS, filtering and signal conditioning

MOSFETs

SiC MOSFETs

GaN FETs

IGBTs

Analog & Logic ICs

Automotive qualified products (AEC-Q100/Q101)

IP3253CZ8-4-TTL

Integrated 4-, 6- and 8-channel passive EMI-filter network with high-level ESD protection

The IP3253/IP3254-TTL family consists of 4-, 6- and 8-channel LC low-pass filter arrays designed to filter unwanted RF signals on the I/O ports of portable communication and computing devices. In addition, the IP3253/IP3254-TTL family incorporates diodes which protect downstream components from ElectroStatic Discharge (ESD) voltages up to ±15 kV.

These devices are fabricated using monolithic silicon technology integrating up to 8 inductors and 16 diodes in a 0.4 mm pitch 8-, 12- or 16-pin ultra-thin leadless Quad Flat No-leads (QFN) plastic package.

This product has been discontinued

Features and benefits

  • Pb-free, Restriction of Hazardous Substances (RoHS) compliant and free of halogen and antimony (Dark Green compliant)
  • 4-, 6- and 8-channel integrated π-type LC filter network
  • ESD protection to ±15 kV contact discharge according to IEC 61000-4-2, level 4
  • ESD protection to ±30 kV contact discharge according to MIL-STD-883 (method 3015) Human Body Model (HBM)
  • QFN plastic package with 0.4 mm pitch and 0.5 mm height

Applications

  • General-purpose ElectroMagnetic Interference (EMI), Radio-Frequency Interference (RFI) filtering and downstream ESD protection for:
    • Cellular phone and Personal Communication System (PCS) mobile handsets
    • Cordless telephones
    • Wireless data (WAN/LAN) systems

Package

All type numbers in the table below are discontinued.

Type number Orderable part number, (Ordering code (12NC)) Status Marking Package Package information Reflow-/Wave soldering Packing
IP3253CZ8‑4‑TTL IP3253CZ8‑4‑TTL,13
(934064669132)
Obsolete KA empty empty SOT972-2
DFN1714‑8
(SOT972-2)
Not available Not available

Environmental information

All type numbers in the table below are discontinued.

Type number Orderable part number Chemical content RoHS RHF-indicator
IP3253CZ8‑4‑TTL IP3253CZ8‑4‑TTL,13 IP3253CZ8‑4‑TTL rohs rhf rhf
Quality and reliability disclaimer

Documentation (2)

File name Title Type Date
AN90063 Questions about package outline drawings Application note 2025-10-22
Nexperia_package_poster Nexperia package poster Leaflet 2020-05-15

Support

If you are in need of design/technical support, let us know and fill in the answer form we'll get back to you shortly.


Longevity

The Nexperia Longevity Program is aimed to provide our customers information from time to time about the expected time that our products can be ordered. The NLP is reviewed and updated regularly by our Executive Management Team. View our longevity program here.


Models

No documents available

How does it work?

The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.