Bipolar transistors

Diodes

ESD protection, TVS, filtering and signal conditioning

MOSFETs

SiC power devices

GaN FETs

IGBTs

Analog & Logic ICs

Automotive qualified products (AEC-Q100/Q101)

IP4047CX6

IP4047CX6 End of life

Dual channel integrated passive filter network with ESD

The IP4047CX6 is a low ohmic, dual-channel RC low-pass filter array which is designed to provide filtering of undesired RF signals. In addition, the IP4047CX6 incorporates diodes to provide protection to downstream components from ElectroStatic Discharge (ESD) voltages as high as ±15 kV contact, according to the IEC 61000-4-2 standard, far exceeding the level 4. The IP4047CX6 is fabricated using monolithic silicon technology and integrates two resistors and four pairs of back-to-back diodes in a single Wafer-Level Chip-Scale Package (WLCSP). These features make the IP4047CX6 ideal for use in applications requiring the utmost in miniaturization such as mobile phone handsets, cordless telephones and personal digital devices.

  • Product details
  • Documentation
  • Support
  • Interactive datasheet

Product details

Features and benefits

  • 2-channel integrated π-type RC-filter network
  • Downstream ESD protection of ±15 kV contact according to IEC 61000-4-2 ESD model, far exceeding level 4
  • 0.95 Ω series resistance; 280 pF channel capacitance
  • WLCSP with 0.5 mm pitch

Applications

Audio line EMI-filtering and ESD protection in:

  • Cellular and PCS mobile handsets
  • Cordless telephones

Register once, drag and drop ECAD models into your CAD tool and speed up your design.

More information

Quality and reliability disclaimer

Support

Please contact us if you have any questions. If you are in need of design support, please fill in the technical support form, we will get back to you shortly.

Please visit our engineer exchange forum or contact us for further support.

Longevity

The Nexperia Longevity Program is aimed to provide our customers information from time to time about the expected time that our products can be ordered. The NLP is reviewed and updated regularly by our Executive Management Team. View our longevity program here.

Interactive datasheet

How does it work?

The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.

Interactive datasheet