Bipolar transistors

Diodes

ESD protection, TVS, filtering and signal conditioning

MOSFETs

SiC power devices

GaN FETs

IGBTs

Analog & Logic ICs

Automotive qualified products (AEC-Q100/Q101)

IP4060CX16

IP4060CX16 End of life

High-speed MultiMediaCard interface filter with ESD protection to IEC61000-4-2 level 4

The IP4060CX16/LF is a diode array with integrated EMI/RF filters and pull-up resistors, which is designed to protect downstream components from ElectroStatic Discharge (ESD) voltages up to +-15 kV, far exceeding IEC 61000-4-2 standard, level 4.

The IP4060CX16/LF is fabricated using monolithic silicon semiconductor technology integrating 6 resistors and 13 pseudo back-to-back diodes in a single Wafer-Level Chip-Scale Package (WLCSP) measuring only 1.96 mm by 1.97 mm.These features make the IP4060CX16/LF ideal for applications using miniaturized components, such as mobile phone handsets, cordless telephones and personal digital devices.

  • Product details
  • Documentation
  • Support
  • Interactive datasheet

Product details

Features and benefits

  • Pb-free
  • High-speed MMC card specific ESD protection with integrated EMI/RF filters and pull-up resistors for all channels
  • All channels with +-15 kV ESD contact protection at input terminals exceeding IEC 61000-4-2 standard level 4
  • WLCSP with 0.5 mm pitch

Applications

  • ElectroMagnetic Interference (EMI) and Radio-Frequency Interference (RFI) reduction and downstream ESD protection for high-speed MultiMediaCards (MMC) in:
    • Cellular and Personal Communication System (PCS) mobile handsets
    • PC/notebook card readers
    • Cordless telephones
    • Wireless data (WAN/LAN) systems
    • PDAs

Register once, drag and drop ECAD models into your CAD tool and speed up your design.

More information

Quality and reliability disclaimer

Support

Please contact us if you have any questions. If you are in need of design support, please fill in the technical support form, we will get back to you shortly.

Please visit our engineer exchange forum or contact us for further support.

Longevity

The Nexperia Longevity Program is aimed to provide our customers information from time to time about the expected time that our products can be ordered. The NLP is reviewed and updated regularly by our Executive Management Team. View our longevity program here.

Interactive datasheet

How does it work?

The interactive datasheets are based on the Nexperia MOSFET precision electrothermal models. With our interactive datasheets you can simply specify your own conditions interactively. Start by changing the values of the conditions. You can do this by using the sliders in the condition fields. By dragging the sliders you will see how the MOSFET will perform at the new conditions set.

Interactive datasheet